L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Mobile Antennas  >  Mobile 2.4 GHz MGUR Series  >  HG2408MGUR-RSP

2.4 GHz 8 dBi Radome Enclosed Omni Antenna w/ Magnetic Mount - RP-SMA Plug Connector


ANT,MAGMNT 2.4GHz 8dBi RSP 10'
Roll over image to zoom in
ANT,MAGMNT 2.4GHz 8dBi RSP 10' ANT,MAGMNT 2.4GHz 8dBi RSP 10' ANT,MAGMNT 2.4GHz 8dBi RSP 10'
L-com Item # HG2408MGUR-RSP

List Price$138.31
Your Price 1-9$138.31
10-24$130.01
25-99$121.71
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

The HyperLink HG2408UR-NM is a high performance Omni-directional elevated feed antenna designed for the 2.4 GHz ISM band. This compact and lightweight antenna is ideally suited for IEEE 802.11b and 802.11g wireless LANs, public wireless hotspots, Bluetooth® and other multipoint and mobile applications where high gain and wide coverage is desired. This antenna features a co-linear stacked design with an elevated feed point. This allows the antenna to operate using a very small ground plane.

Measuring 17.5" long, this antenna features an aesthetic black finish. It features a built-in shock spring and is designed with a standard N-Male coupled with a magnetic mounting system and 10 feet of high performance low-loss 195-Series cable terminated with a Reverse Polarity SMA Plug connector.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.



L-com Item #HG2408MGUR-RSP
ManufacturerL-com
Features:
  • Magnetic base with 10 foot, high performance low-loss 195-series cable
  • Available in white or black radome
  • Radome Enclosed, ideal for outdoor use
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Bluetooth® & WiFi
  • Wireless Video Systems & Multipoint and Mobile Applications
Accessories for the 2.4 GHz 8 dBi Radome Enclosed Omni Antenna w/ Magnetic Mount - RP-SMA Plug Connector

NMO Mobile Mount Crimp for RG58, 195-Series Cable
NMO Mobile Mount Crimp for RG58, 195-Series Cable
L-com CA-195R Coax Cable, By The Foot
L-com CA-195R Coax Cable, By The Foot
Mobile Antenna Mount, 195 Series Cable - N-Female Connector
Mobile Antenna Mount, 195 Series Cable - N-Female Connector
Similar Products

2.4 GHz 8 dBi Omnidirectional Antenna - 12in RP-SMA Plug Connector                                  2.4 GHz 8 dBi Omnidirectional Antenna - 12in RP-SMA Plug Connector
Your Price: $91.16
Availability: In Stock
More Info
2.4 GHz 9 dBi Desktop Omni Antenna - 4ft RP-SMA Connector                                           2.4 GHz 9 dBi Desktop Omni Antenna - 4ft RP-SMA Connector
Your Price: $97.53
Availability: In Stock
More Info
2.4 GHz 8 dBi Omnidirectional Antenna - 12in RP-TNC Plug Connector                                  2.4 GHz 8 dBi Omnidirectional Antenna - 12in RP-TNC Plug Connector
Your Price: $92.90
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 8 dBi Radome Enclosed Omni Antenna w/ Magnetic Mount - RP-SMA Plug Connector
© Infinite Electronics International, Inc.