L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Rubber Duck Antennas  >  RD 2.4 GHz 1 - 9 dBi  >  HG2407RD-RTP

2.4 GHz 7 dBi Rubber Duck Antenna - RP-TNC Plug Connector


ANT,Rubber Duck 2.4GHz 7dBi
Roll over image to zoom in
ANT,Rubber Duck 2.4GHz 7dBi ANT,Rubber Duck 2.4GHz 7dBi
L-com Item # HG2407RD-RTP

List Price$19.52
Your Price 1-9$19.52
10-24$17.96
25-99$16.40
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

This high performance 2.4 GHz omnidirectional "rubber-duck" WiFi antenna provides broad coverage and 7 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth® and other WLAN applications.

Measuring 15.1" long, this flexible antenna features a tilt-and-swivel reverse-polarity TNC Plug connector, allowing them to be used vertically, at a right angle, or any angle in-between. It is suitable as a replacement RF antenna for many access points and radios that are equipped with reverse-polarity TNC connectors including Cisco® AP, Linksys® WAP11, WRT54G, WAP54G and others.

For additional information and complete specifications, link on the Data Sheet link in the Downloads tab.



This item may be subject to an additional Tariff Surcharge of $2.93 (15%) each.


L-com Item #HG2407RD-RTP
ManufacturerL-com
UPC # (More)822335075375
Features:
  • High Performance - 7 dBi
  • Better performance than most stock AP antennas
  • Flexible "Rubber Duck" antenna
  • Tilt and swivel design
  • RP-TNC Connector
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems
  • Multipoint and Mobile Applications & Bluetooth®
Accessories for this product . . .

Similar Products

2.4 GHz 7 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-TNC Plug Connector                          2.4 GHz 7 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-TNC Plug Connector
Your Price: $30.50
Availability: In Stock
More Info
2.4 GHz 7 dBi  Rubber Duck Antenna - RP-SMA Plug Connector                                          2.4 GHz 7 dBi Rubber Duck Antenna - RP-SMA Plug Connector
Your Price: $19.52
Availability: In Stock
More Info
2.4 GHz 7 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-SMA Plug Connector                          2.4 GHz 7 dBi Rubber Duck Antenna w/ Mag Mount - 5ft RP-SMA Plug Connector
Your Price: $28.76
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 7 dBi Rubber Duck Antenna - RP-TNC Plug Connector
© Infinite Electronics International, Inc.