L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Rubber Duck Antennas  >  RD 2.4 GHz 1 - 9 dBi  >  HG2405RD-RTP

2.4 GHz 5 dBi Rubber Duck Antenna - RP-TNC Plug Connector


ANT,Rubber Duck 2.4GHz 5dBi
Roll over image to zoom in
ANT,Rubber Duck 2.4GHz 5dBi ANT,Rubber Duck 2.4GHz 5dBi
L-com Item # HG2405RD-RTP

List Price$13.77
Your Price 1-9$13.77
10-24$12.67
25-99$11.57
100 +Call Us
Availability: Call Us
Quantity  
Need a different connector for this antenna?  

This compact 2.4 GHz omni-directional "rubber-duck" antenna provides broad coverage and 5.5 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for IEEE 802.11b and 802.11g wireless LANs, Bluetooth® and other WLAN applications.

Measuring 8.2 inches long, this flexible antenna features a tilt-and-swivel Reverse-Polarity TNC Plug connector, allowing them to be used vertically, at a right angle, or any angle in-between. It is suitable as a replacement RF antenna for many access points and radios that are equipped with reverse-polarity TNC connectors Cisco® access point and other commercial grade radios.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.



This item may be subject to an additional Tariff Surcharge of $2.07 (15%) each.


L-com Item #HG2405RD-RTP
ManufacturerL-com
UPC # (More)822335075610
Features:
  • Flexible "Rubber Duck" antenna
  • Tilt and swivel design
  • RP-TNC Connector
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems
  • Multipoint and Mobile Applications & Bluetooth®
Accessories for this product . . .

Similar Products

2.4 GHz 5 dBi  Rubber Duck Antenna - N-Male Connector                                               2.4 GHz 5 dBi Rubber Duck Antenna - N-Male Connector
Your Price: $21.04
Availability: In Stock
More Info
2.4 GHz 5 dBi Rubber Duck Antenna - RP-SMA Plug Connector                                           2.4 GHz 5 dBi Rubber Duck Antenna - RP-SMA Plug Connector
Your Price: $13.64
Availability: 6 Weeks
More Info
2.4 GHz 3 dBi  Rubber Duck Antenna - N-Male Connector                                               2.4 GHz 3 dBi Rubber Duck Antenna - N-Male Connector
Your Price: $11.48
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 5 dBi Rubber Duck Antenna - RP-TNC Plug Connector
© Infinite Electronics International, Inc.