L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Mobile Antennas  >  Mobile 2.4 GHz MGUR Series  >  HG2405MGUR-NM

2.4 GHz 5 dBi Radome Enclosed Omni Antenna w/ Magnetic Mount - N-Male Connector


ANT,MAGMNT 2.4GHz 5dBi NM CON
Roll over image to zoom in
ANT,MAGMNT 2.4GHz 5dBi NM CON ANT,MAGMNT 2.4GHz 5dBi NM CON
L-com Item # HG2405MGUR-NM

List Price$130.96
Your Price 1-9$130.96
10-24$120.48
25-99$110.01
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

The HyperLink HG2405UR-NMO is a high performance Omni-directional elevated feed antenna designed for the 2.4 GHz ISM band. This compact and lightweight antenna is ideally suited for IEEE 802.11b and 802.11g wireless LANs, public wireless hotspots, Bluetooth® and other multipoint and mobile applications where high gain and wide coverage is desired. This antenna features a co-linear stacked design with an elevated feed point. This allows the antenna to operate using a very small ground plane.

Measuring 14.5" long, this antenna features an aesthetic black finish. It features a built-in shock spring and is designed with a standard TAD/NMO Motorola-type mobile base coupled with a magnetic mounting system and 10 feet of high performance low-loss 195-Series cable terminated with a N-Male connector. A fixed mount is also available for permanent installation through the roof or other vehicle surface.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.



L-com Item #HG2405MGUR-NM
ManufacturerL-com
Features:
  • Magnetic base with 10 foot, high performance low-loss 195-series cable
  • Available in white or black radome
  • Radome Enclosed, ideal for outdoor use
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Bluetooth® & WiFi
  • Wireless Video Systems & Multipoint and Mobile Applications
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for the 2.4 GHz 5 dBi Radome Enclosed Omni Antenna w/ Magnetic Mount - N-Male Connector

NMO Mobile Mount Crimp for RG58, 195-Series Cable
NMO Mobile Mount Crimp for RG58, 195-Series Cable
L-com CA-195R Coax Cable, By The Foot
L-com CA-195R Coax Cable, By The Foot
Mobile Antenna Mount, 195 Series Cable - N-Female Connector
Mobile Antenna Mount, 195 Series Cable - N-Female Connector
Similar Products

2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - N-Male Connector                                     2.4 GHz 5 dBi Omni Antenna w/ Magnetic Mount - N-Male Connector
Your Price: $52.21
Availability: In Stock
More Info
2.4 GHz 5 dBi Desktop Omni Antenna - 4ft MMCX Connector                                             2.4 GHz 5 dBi Desktop Omni Antenna - 4ft MMCX Connector
Your Price: $18.04
Availability: In Stock
More Info
2.4 GHz 5 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector                          2.4 GHz 5 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector
Your Price: $46.60
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 5 dBi Radome Enclosed Omni Antenna w/ Magnetic Mount - N-Male Connector
© Infinite Electronics International, Inc.