L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Mobile Antennas  >  Mobile 2.4 GHz MGUR Series  >  HG2405UR-NMO

2.4 GHz 5 dBi Radome Enclosed Omni Antenna - NMO Connector


ANT,Mobile Omni 2.4GHz 5dBi
Roll over image to zoom in
ANT,Mobile Omni 2.4GHz 5dBi ANT,Mobile Omni 2.4GHz 5dBi ANT,Mobile Omni 2.4GHz 5dBi
L-com Item # HG2405UR-NMO

List Price$116.29
Your Price 1-9$116.29
10-24$106.99
25-99$97.68
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

The HyperLink HG2405UR-NMO is a high performance Omni-directional elevated feed antenna designed for the 2.4 GHz ISM band. This compact and lightweight antenna is ideally suited for IEEE 802.11b and 802.11g wireless LANs, public wireless hotspots, Bluetooth® and other multipoint and mobile applications where high gain and wide coverage is desired. This antenna features a co-linear stacked design with an elevated feed point. This allows the antenna to operate using a very small ground plane.

Measuring 14.5" long, this antenna features an aesthetic black finish. It features a built-in shock spring and is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems.

The HG2405UR-NMO high performance 5 dBi mobile Omni-directional antenna is ideally suited for indoor and outdoor use.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.



L-com Item #HG2405UR-NMO
ManufacturerHyperlink Technologies
Mfg.'s Item #HG2405UR-NMO
UPC # (More)822335071483
Features:
  • Flexible base structure built into the antenna to absorb shocks to the antenna
  • Fits Magnetic NMO base with 10 ft. high performance low-loss 195-series cable Fixed and Magnetic Mobile Mounts Available
  • Indoor and Outdoor Use, Weather-Proof construction
  • Superior Performance in a Compact size
  • TAD/NMO Mounting Connector
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b and 802.11g Wireless LAN
  • IEEE 802.11n (Pre-N, Draft-N) Applications
  • WiFi & Wireless Video Systems
  • Wireless Video Systems & Multipoint and Mobile Applications
Similar Products

2.4 GHz 5 dBi Omni Directional Antenna - NMO Connector                                              2.4 GHz 5 dBi Omni Directional Antenna - NMO Connector
Your Price: $28.97
Availability: In Stock
More Info
2.4 GHz 5 dBi Desktop Omni Antenna - 4ft MMCX Connector                                             2.4 GHz 5 dBi Desktop Omni Antenna - 4ft MMCX Connector
Your Price: $18.04
Availability: In Stock
More Info
2.4 GHz 5 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector                          2.4 GHz 5 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector
Your Price: $46.60
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 5 dBi Radome Enclosed Omni Antenna - NMO Connector
© Infinite Electronics International, Inc.