Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Mobile Antennas  >  Omni 2.4 GHz 5 dBi Mobile  >  HG2405U-NMO

2.4 GHz 5 dBi Omni Antenna - NMO Connector


2.4 GHz 5 dBi Omni Antenna - NMO Connector

Click image to zoom Click image(s) to zoom
L-com Item # HG2405U-NMO

List Price
$19.99
Your Price 1-9$19.99
10-24$17.99
25-99$15.99
100-249$13.99
250-499$11.99
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different connector for this antenna? 

This very compact yet high performance 2.4GHz mobile omnidirectional WiFi antenna is ideally suited for multipoint mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well a numerous other commercial and industrial applications where mobility and wide coverage is desired. It is compatible with IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth® and other WLAN applications.

This compact RF antenna features a standard TAD/NMO Motorola-type mounting system.


L-com Item #HG2405U-NMO
ManufacturerL-com
UPC # (More)822335068001
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • TAD/NMO mounting system
  • Fixed and magnetic mounts available
  • Weather-Proof
  • Compact size
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Bluetooth® & WiFi
  • Wireless Video Systems & Multipoint and Mobile Applications
  • Wireless Video Systems & Multipoint and Mobile Applications

Specifications

Electrical Specifications

Frequency

2400-2500 MHz

Gain

5 dBi

Impedance

50 Ohm

VSWR 1:1.5 max

Maximum Input Power

100 W

Mechanical Specifications

Weight

< 0.5 lbs. (.23 kg) with base

Length

8" (203 mm)

Finish

Nickel Plated Steel

Mounting

TAD/NMO

Polarization

Vertical

Operating Temperature-40° C to 85° C
(-40° F to 185° F)
RoHS Compliant Yes

Wind Survival

> 200 MPH

RF Antenna Patterns


Accessories for the 2.4 GHz 5 dBi Omni Antenna - NMO Connector

N-Female Type Mobile Antenna Magnetic Mounts
N-Female Type Mobile Antenna Magnetic Mounts
NMO Type Mobile Antenna Magnetic Mounts
NMO Type Mobile Antenna Magnetic Mounts
Similar Products In Stock

2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack                                            2.4 GHz 15 dBi Omnidirectional Antenna - N-Female 5-Pack
Your Price: $500.00
Availability: In Stock
More Info
2.4 GHz 8 dBi Omnidirectional Antenna - N-Female Connector                                          2.4 GHz 8 dBi Omnidirectional Antenna - N-Female Connector
Your Price: $50.00
Availability: In Stock
More Info
2.4 GHz 6 dBi Omnidirectional Antenna - N-Female Connector                                          2.4 GHz 6 dBi Omnidirectional Antenna - N-Female Connector
Your Price: $44.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845