Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Ceiling Antennas  >  Ceiling 800 MHz-3.0 GHz  >  HG2404CU-RTP

2.4 GHz 4 dBi Ceiling Mount RP TNC Plug


2.4 GHz  4 dBi Ceiling Mount RP TNC Plug

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # HG2404CU-RTP

List Price
$22.00
Your Price 1-9$22.00
10-24$20.68
25-99$19.36
100-249$18.04
250-499$16.72
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different connector for this antenna?  

The HyperLink® Model HG2404CU is a high performance broadband/multi-band ceiling mount DAS antenna designed to operate from 800 MHz to 3 GHz. The Multi-Band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired.

The HG2404CU is ideal for Distributed Antenna Systems, DAS. A DAS system is used to distribute Cellular and WiFi signals throughout a building or area. It is also suited for IEEE 802.11b/g/n wireless LANs, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band. This compact and attractive antenna is designed to complement the aesthetics of the office environment. The HG2404CU antenna is designed to mount easily through a single 11/16" hole in a solid or suspended ceiling. The antenna's unique design provides an optimum pattern for indoor coverage.


L-com Item #HG2404CU-RTP
ManufacturerL-com
UPC # (More)822335075986
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • 800 - 3000 MHz Continuous Coverage
  • Broadband, low VSWR
  • Easy mounting to ceiling tiles
  • Attractive unobtrusive design
  • 9 inch coax lead
Applications:
  • Building WiFi and Hotspot applications
  • GSM/CDMA/PCS/3G/4G/LTE/WiMAX/WLAN
  • Distributed Antenna Systems, DAS
  • IEEE 802.11b/g/n Access Points and Routers
  • WiFi and Wireless video systems
Similar Products

2.4 GHz  4 dBi Ceiling Mount N Female Connector                                                     2.4 GHz 4 dBi Ceiling Mount N Female Connector
Your Price: $22.00
Availability: In Stock
More Info
800 MHz - 3.0 GHz 4 dBi Ceiling Mount DAS Antennas - RP-SMA Plug Connector                          800 MHz - 3.0 GHz 4 dBi Ceiling Mount DAS Antennas - RP-SMA Plug Connector
Your Price: $22.00
Availability: 2 Days
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845