L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Mobile Antennas  >  Mobile 2.4 GHz MGUR Series  >  HG2403UR-NMOW

2.4 GHz 3 dBi White Omni Antenna - NMO Connector


ANT,OMNI 2.4GHz 3dBi WHT
Roll over image to zoom in
ANT,OMNI 2.4GHz 3dBi WHT ANT,OMNI 2.4GHz 3dBi WHT
L-com Item # HG2403UR-NMOW

List Price$37.88
Your Price 1-9$37.88
10-24$34.85
25-99$31.82
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

This very compact 2.4GHz omni WiFi antenna provides broad coverage and 3 dBi gain. They are ideally suited for IEEE 802.11b and 802.11g wireless LANs, Bluetooth® and other applications where wide coverage is desired.

This RF antenna is only 2.7" long and features an aesthetic white finish. It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.



This item may be subject to an additional Tariff Surcharge of $5.68 (15%) each.


L-com Item #HG2403UR-NMOW
ManufacturerL-com
UPC # (More)822335067516
Features:
  • TAD/NMO mounting system
  • Compact size & Weather-Proof
  • Radome Enclosed, ideal for outdoor use
  • Fixed mounts available
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Bluetooth® & WiFi
  • Wireless Video Systems & Multipoint and Mobile Applications
Similar Products

2.4 GHz/900 MHz 3 dBi Dual Band Omni Antenna - NMO Connector                                        2.4 GHz/900 MHz 3 dBi Dual Band Omni Antenna - NMO Connector
Your Price: $40.35
Availability: In Stock
More Info
2.4 GHz 3 dBi Black Omni Antenna - NMO Connector                                                    2.4 GHz 3 dBi Black Omni Antenna - NMO Connector
Your Price: $37.50
Availability: In Stock
More Info
2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector                             2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price: $61.97
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 3 dBi White Omni Antenna - NMO Connector
© Infinite Electronics International, Inc.