L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Mobile Antennas  >  Mobile 2.4 GHz MGUR Series  >  HG2403MGURB-RTP

2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - RP-TNC Plug Connector


ANT,MAGMNT 2.4GHZ, 3dBi Black
Roll over image to zoom in
ANT,MAGMNT 2.4GHZ, 3dBi Black ANT,MAGMNT 2.4GHZ, 3dBi Black
L-com Item # HG2403MGURB-RTP

List Price$61.97
Your Price 1-9$61.97
10-24$57.01
25-99$52.05
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

This very compact yet high performance 2.4 GHz mobile WiFi antenna is ideally suited for multipoint mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well a numerous other commercial and industrial applications where mobility and wide coverage is desired. They are compatible with IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth® and other WLAN applications.

This RF antenna is only 3" long and features an aesthetic black ABS plastic radome. Features include a standard TAD/NMO Motorola-type mobile base coupled with a magnetic mounting system and 10 feet of high performance low-loss 195-Series cable terminated with a Reverse Polarity TNC Plug connector. A fixed mount is also available for permanent installation through the roof or other vehicle surface.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.



This item is non-cancelable / non-returnable.


L-com Item #HG2403MGURB-RTP
ManufacturerL-com
Features:
  • Magnetic base with 10 foot, high performance low-loss 195-series cable
  • Black Radome
  • Radome Enclosed, ideal for outdoor use
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Bluetooth® & WiFi
  • Wireless Video Systems & Multipoint and Mobile Applications
Accessories for the 2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - RP-TNC Plug Connector

NMO Mobile Mount Crimp for RG58, 195-Series Cable
NMO Mobile Mount Crimp for RG58, 195-Series Cable
L-com CA-195R Coax Cable, By The Foot
L-com CA-195R Coax Cable, By The Foot
Mobile Antenna Mount, 195 Series Cable - N-Female Connector
Mobile Antenna Mount, 195 Series Cable - N-Female Connector
Similar Products

2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - RP-TNC Plug Connector                        2.4 GHz/900 MHz 3 dBi Omni Antenna w/ Magnetic Mount - RP-TNC Plug Connector
Your Price: $64.54
Availability: In Stock
More Info
2.4 GHz 3 dBi White Omni Antenna w/ Magnetic Mount - RP-TNC Plug Connector                          2.4 GHz 3 dBi White Omni Antenna w/ Magnetic Mount - RP-TNC Plug Connector
Your Price: $56.27
Availability: In Stock
More Info
2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector                             2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price: $61.97
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - RP-TNC Plug Connector
© Infinite Electronics International, Inc.