L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Mobile Antennas  >  Mobile 2.4 GHz MGUR Series  >  HG2403UR-NMOB

2.4 GHz 3 dBi Black Omni Antenna - NMO Connector


ANT,OMNI 2.4GHz, 3dBi BLK
Roll over image to zoom in
ANT,OMNI 2.4GHz, 3dBi BLK ANT,OMNI 2.4GHz, 3dBi BLK
L-com Item # HG2403UR-NMOB

List Price$37.50
Your Price 1-9$37.50
10-24$34.50
25-99$31.50
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

This very compact 2.4GHz omni WiFi antenna provides broad coverage and 3 dBi gain. They are ideally suited for IEEE 802.11b and 802.11g wireless LANs, Bluetooth® and other applications where wide coverage is desired.

This RF antenna is only 2.7" long and features an aesthetic black finish. It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.



L-com Item #HG2403UR-NMOB
ManufacturerL-com
UPC # (More)822335070141
Features:
  • TAD/NMO mounting system
  • Compact size & Weather-Proof
  • Radome Enclosed, ideal for outdoor use
  • Fixed mounts available
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Bluetooth® & WiFi
  • Wireless Video Systems & Multipoint and Mobile Applications
Similar Products

2.4 GHz/900 MHz 3 dBi Dual Band Omni Antenna - NMO Connector                                        2.4 GHz/900 MHz 3 dBi Dual Band Omni Antenna - NMO Connector
Your Price: $40.35
Availability: In Stock
More Info
2.4 GHz 3 dBi White Omni Antenna - NMO Connector                                                    2.4 GHz 3 dBi White Omni Antenna - NMO Connector
Your Price: $37.88
Availability: In Stock
More Info
2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector                             2.4 GHz 3 dBi Black Omni Antenna w/ Magnetic Mount - N-Female Connector
Your Price: $61.97
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 3 dBi Black Omni Antenna - NMO Connector
© Infinite Electronics International, Inc.