Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Parabolic/Grid Antennas  >  Grid 2.4 GHz 24 dBi  >  HG2424EG-NF

2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector


2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # HG2424EG-NF

List Price
$45.00
Your Price 1-4$45.00
5-9$44.55
10-24$44.10
25 +$43.65
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different connector for this antenna?  

The HyperLink HG2424EG High-Performance Reflector Grid Wi-Fi Antenna provides 24 dBi gain with an 8 degree beam-width for long-range directional applications. Applications include point to point systems, point to multi-point and wireless bridges in the 2.4GHz ISM band as well as IEEE 802.11b/g/n wireless LAN systems. It can be installed for either vertical or horizontal polarization.

This 24dB grid antenna's construction features a die cast aluminum reflector grid for good strength and ease of installation. This antenna's 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading. The HG2424EG antenna is supplied with a 60 degree tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 60°.


L-com Item #HG2424EG-NF
ManufacturerL-com
UPC # (More)822335095250
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Die-cast aluminum construction
  • UV stable light gray powder coat finish
  • 8° beam-width & 12 inch coax lead
  • Easy to assemble
  • All weather operation
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n Wireless LAN Applications
  • WiFi Systems & Long-range Directional Applications
  • Point to Point Systems & Point to Multi-point Systems
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems
Similar Products

2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector  5 Pack                    2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector 5 Pack
Your Price: $200.00
Availability: In Stock
More Info
2.4 GHz 27 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector                            2.4 GHz 27 dBi Die Cast Mini-Reflector Grid Antenna - N-Female Connector
Your Price: $190.00
Availability: 9 Weeks
More Info
2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Male Connector 5 Pack                       2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Male Connector 5 Pack
Your Price: $200.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845