L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Parabolic/Grid Antennas  >  Grid 2.4 GHz EG Series  >  HG2420EG-NM

2.4 GHz 20 dBi Die Cast Mini-Reflector Grid Antenna - N Male


ANT,GRID 2.4GHz 20dBi
Roll over image to zoom in
ANT,GRID 2.4GHz 20dBi ANT,GRID 2.4GHz 20dBi
L-com Item # HG2420EG-NM

List Price$56.23
Your Price 1-9$56.23
10-24$51.73
25-99$47.23
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

The HyperLink Directional Reflector Grid WiFi Antenna provides 20 dBi gain with a 12° horizontal beam-width for directional applications. Applications include point to point systems, point to multi-point and wireless bridges in the 2.4GHz ISM band as well as IEEE 802.11b/g/n wireless LAN systems. Its compact design makes it nearly invisible in most installations, and it can be installed for either vertical or horizontal polarization.

This antenna's construction features a die cast aluminum reflector grid for superior strength. This antenna's 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading.

The HG2420G WiFi antenna is supplied with a 60 degree tilts and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 60°.

Available in 5-Packs
This antenna is also available in 5-packs - HG2420EG-NM-5PK

For additional information and complete specifications, see the data sheet in the downloads section.



L-com Item #HG2420EG-NM
ManufacturerL-com
UPC # (More)822335305151
Features:
  • Die-cast aluminum construction
  • UV stable light gray powder coat finish
  • 12° beam-width & 12 inch coax lead
  • Easy to assemble
  • All weather operation
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n Wireless LAN Applications
  • WiFi Systems & Long-range Directional Applications
  • Point to Point Systems & Point to Multi-point Systems
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems
Accessories for this product . . .

Similar Products

2.4 GHz 20 dBi Die Cast Mini-Reflector Grid Antenna - N Female 5-Pack                               2.4 GHz 20 dBi Die Cast Mini-Reflector Grid Antenna - N Female 5-Pack
Your Price: $241.95
Availability: In Stock
More Info
2.4 GHz 20 dBi Die Cast Mini-Reflector Grid Antenna - N Female                                      2.4 GHz 20 dBi Die Cast Mini-Reflector Grid Antenna - N Female
Your Price: $56.23
Availability: In Stock
More Info
2.4 GHz 15 dBi Die Cast Mini-Reflector Grid  Antenna - N Female Connector 5PK                       2.4 GHz 15 dBi Die Cast Mini-Reflector Grid Antenna - N Female Connector 5PK
Your Price: $215.90
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 20 dBi Die Cast Mini-Reflector Grid Antenna - N Male
© Infinite Electronics International, Inc.