L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Rubber Duck Antennas  >  RD 2.4 GHz 1 - 9 dBi  >  HG2402RDR-RSP

2.4 GHz 2 dBi Rubber Duck Antenna - RIGID RP-SMA Plug Connector


ANT,RUBBER DUCK 2.4GHz 2dBi
Roll over image to zoom in
ANT,RUBBER DUCK 2.4GHz 2dBi ANT,RUBBER DUCK 2.4GHz 2dBi
L-com Item # HG2402RDR-RSP

List Price$9.10
Your Price 1-9$9.10
10-24$8.37
25-99$7.64
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
This compact 2.4 GHz Omni-directional "Rubber-Duck" WiFi antenna provides broad coverage and 2 dBi gain. It is a coaxial sleeve design with an Omni-directional pattern. It is ideally suited for IEEE 802.11b and 802.11g wireless LANs, Bluetooth® and other WLAN applications.

Only 3.13" long, this flexible antenna features a rigid reverse-polarity SMA plug connector for rigid upright installations on equipment. It is suitable as a replacement antenna for many access points and wireless equipment that feature reverse-polarity SMA connectors. The connector is crimped and soldered for excellent performance and low loss (Note this RF antenna is used as a "replacement" or "OEM" antenna rather than a "range extender" antenna). The antenna will achieve excellent range in most installations when the antenna is vertically positioned.

For additional information and complete specifications, click on the data sheet link below.



This item may be subject to an additional Tariff Surcharge of $1.36 (15%) each.


L-com Item #HG2402RDR-RSP
ManufacturerL-com
UPC # (More)822335096462
Features:
  • High Performance - 2 dBi
  • Flexible "Rubber Duck" antenna
  • RIGID RP-SMA Plug Connector
  • Optional Magnetic Mount Available
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems
  • Multipoint and Mobile Applications & Bluetooth®
Accessories for this product . . .

Similar Products

2.4 GHz 2 dBi Rubber Duck Antenna - RP-SMA Plug Connector                                           2.4 GHz 2 dBi Rubber Duck Antenna - RP-SMA Plug Connector
Your Price: $8.54
Availability: In Stock
More Info
2.4 GHz 3 dBi  Rubber Duck Antenna - N-Male Connector                                               2.4 GHz 3 dBi Rubber Duck Antenna - N-Male Connector
Your Price: $11.48
Availability: In Stock
More Info
2.4 GHz 3 dBi  Rubber Duck Antenna - RP-SMA Plug Connector                                          2.4 GHz 3 dBi Rubber Duck Antenna - RP-SMA Plug Connector
Your Price: $11.37
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 2 dBi Rubber Duck Antenna - RIGID RP-SMA Plug Connector
© Infinite Electronics International, Inc.