L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  Embedded PCB Antennas  >  HG2402PU-UFL

2.4 GHz 2 dBi Embedded Omni-Directional PCB Antenna - U.FL Connector


ANT,OMNI PCB 2.4GHz 2dBi
Roll over image to zoom in
ANT,OMNI PCB 2.4GHz 2dBi ANT,OMNI PCB 2.4GHz 2dBi
L-com Item # HG2402PU-UFL

List Price$11.76
Your Price 1-9$11.76
10-24$10.82
25-99$9.88
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG2402PU-UFL is a 2.4 GHz omni-directional antenna designed to directly integrate into devices requiring wireless capability. By embedding these antennas directly into a device, the need for external antennas is eliminated. The omni-directional design of the HG2402PU-UFL makes it ideal for multipoint and mobile wireless systems since it provides 360 degree of coverage.

This antenna features a 1.13mm coax lead terminated with a U.FL/IPX connector. Custom cable lengths and connector options are also available. Contact L-com sales for more information.

In addition to our standard embedded antenna offerings, L-com engineering can also custom design embedded antenna solutions to meet specific customer applications.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.



L-com Item #HG2402PU-UFL
ManufacturerL-com
UPC # (More)822335367616
Features:
  • Highly efficient printed circuit board (PCB) design
  • Designed for omni-directional applications
  • Low profile, compact size
  • 2.4 GHz operation
  • U.FL/IPX connector (custom connector options and cable lengths available)
Applications:
  • Integrate into self contained wireless equipment
  • Embedded applications requiring integration flexibility
  • 2.4 GHz band applications
  • IEEE 802.11b/g/n WiFi systems
  • Bluetooth devices
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 2 dBi Embedded Omni-Directional PCB Antenna - U.FL Connector
© Infinite Electronics International, Inc.