L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Yagi Antennas  >  Yagi 2.4 GHz 15 dBi  >  HG2415Y-RSP

2.4 GHz 15 dBi Yagi Antenna - 4ft RP-SMA Plug Connector


ANT,Yagi 2.4GHz 14.5dBi
Roll over image to zoom in
ANT,Yagi 2.4GHz 14.5dBi ANT,Yagi 2.4GHz 14.5dBi ANT,Yagi 2.4GHz 14.5dBi ANT,Yagi 2.4GHz 14.5dBi
L-com Item # HG2415Y-RSP

List Price$73.88
Your Price 1-9$73.88
10-24$67.97
25-99$62.06
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

Superior Performance
The HyperGain HG2415Y Radome Enclosed Yagi WiFi Antenna features high gain and a 30° beam-width. It is ideally suited for directional and multipoint IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band. The unique design of this antenna allows it to be installed for either vertical or horizontal polarization.

Rugged and Weatherproof
This WiFi antenna is enclosed within a UV-stable, UL flame rated radome for all-weather operation.The HG2415Y antenna is supplied with a 60 degree tilt and swivel mast mount kit.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.


L-com Item #HG2415Y-RSP
ManufacturerL-com
UPC # (More)822335065420
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • 4ft low-loss coax lead terminated with a RP-SMA-Plug connector
  • 30° beam-width & DC Short lightning protection
  • Light weight, UV-stable & UL flame rated radome
  • Includes tilt and swivel mast mount
  • Can be installed for either vertical or horizontal polarization
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g &IEEE 802.11n Wireless LAN
  • Directional and multipoint applications
  • Bluetooth® & public wireless hotspot
  • WiFi & wireless video systems
Accessories for this product . . .

Similar Products

2.4 GHz 12 dBi  Yagi Antenna - 12in RP-SMA Plug Connector                                           2.4 GHz 12 dBi Yagi Antenna - 12in RP-SMA Plug Connector
Your Price: $67.70
Availability: In Stock
More Info
2.4 GHz 15 dBi  Yagi Antenna - 4ft N-Male Connector                                                 2.4 GHz 15 dBi Yagi Antenna - 4ft N-Male Connector
Your Price: $73.15
Availability: In Stock
More Info
2.4 GHz 12 dBi  Yagi Antenna - 12in N-Female Connector                                              2.4 GHz 12 dBi Yagi Antenna - 12in N-Female Connector
Your Price: $74.14
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 15 dBi Yagi Antenna - 4ft RP-SMA Plug Connector
© Infinite Electronics International, Inc.