L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Parabolic/Grid Antennas  >  Grid 2.4 GHz EG Series  >  HG2415EG-NF-5PK

2.4 GHz 15 dBi Die Cast Mini-Reflector Grid Antenna - N Female Connector 5PK


ANT,GRID 2.4GHz 15dBi
Roll over image to zoom in
ANT,GRID 2.4GHz 15dBi ANT,GRID 2.4GHz 15dBi ANT,GRID 2.4GHz 15dBi ANT,GRID 2.4GHz 15dBi
L-com Item # HG2415EG-NF-5PK

List Price$215.90
Your Price 1-9$215.90
10-24$198.63
25-99$181.36
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

The HyperLink Directional Mini-Reflector Grid WiFi Antenna provides 15 dBi gain with a 16° horizontal beam-width for directional applications. Its compact design makes it nearly invisible in most installations, and it can be installed for either vertical or horizontal polarization. It is ideally suited for 2.4GHz ISM band applications such as IEEE 802.11b/g/n wireless LAN systems.

This antenna's construction features a die cast aluminum reflector grid for superior strength. This antenna's 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading.

The HG2415EG antenna is supplied with a 60 degree tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 60°.

Available in Singles
This antenna is also available in Singles - HG2415EG-NF

For additional information and complete specifications, see the data sheet in the downloads section.



This item may be subject to an additional Tariff Surcharge of $32.38 (15%) each.


L-com Item #HG2415EG-NF-5PK
ManufacturerL-com
UPC # (More)822335235083
Features:
  • Die-cast aluminum construction
  • UV stable light gray powder coat finish
  • 16° beam-width & 12 inch coax lead
  • Easy to assemble
  • All weather operation
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n Wireless LAN Applications
  • WiFi Systems & Long-range Directional Applications
  • Point to Point Systems & Point to Multi-point Systems
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems
Accessories for this product . . .

Similar Products

2.4 GHz 15 dBi Die Cast Mini-Reflector Grid  Antenna - N Female Connector                           2.4 GHz 15 dBi Die Cast Mini-Reflector Grid Antenna - N Female Connector
Your Price: $49.34
Availability: In Stock
More Info
2.4 GHz 15 dBi Parabolic Grid Replacement Feedhorn                                                  2.4 GHz 15 dBi Parabolic Grid Replacement Feedhorn
Your Price: $27.36
Availability: In Stock
More Info
2.4 GHz 15 dBi Die Cast Mini-Reflector Grid  Antenna - N Male Connector                             2.4 GHz 15 dBi Die Cast Mini-Reflector Grid Antenna - N Male Connector
Your Price: $49.82
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 15 dBi Die Cast Mini-Reflector Grid Antenna - N Female Connector 5PK
© Infinite Electronics International, Inc.