Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Diversity/MIMO/802.11n Antennas  >  2.4 GHz Panel Dual Polarity  >  HG2414DP-3NF

2.4 GHz 14 dBi Three Element, Dual Polarized Panel Antenna - N-Female Connectors


ANT,PANEL 2.4GHz 14dBi
Roll over image to zoom in
ANT,PANEL 2.4GHz 14dBi ANT,PANEL 2.4GHz 14dBi
L-com Item # HG2414DP-3NF

List Price$111.95
Your Price 1-9$111.95
10-24$102.99
25-99$94.04
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG2414DP-3NF Flat Panel Antenna combines vertical and horizontal polarization with high gain in a single enclosure. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 2.4 GHz frequency band.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios to transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG2414DP-3NF antenna is supplied with a tilt and swivel mast mount kit. This allows quick installation at various degrees of up/down tilt for easy alignment.

Click on the Downloads tab for additional information and complete specifications.



L-com Item #HG2414DP-3NF
ManufacturerL-com
UPC # (More)822335306783
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • MIMO - Multiple-Input and Multiple-Output
  • Dual Polarity feed system in single enclosure
  • High gain operation
  • Three (3) integrated diversity antennas, single package
  • UV-resistant radome for all-weather operation
Applications:
  • 2.4 GHz Indoor/Outdoor Wireless LAN systems
  • Supports 1x2, 2x2, 2x3, 3x3 MIMO AP/Router
  • Supports IEEE 802.11 b/g/n applications
  • WiMAX, WISP, WiFi, Communication
  • Hospitality, Industrial, Municipality, MTU/MDU
Accessories for the 2.4 GHz 14 dBi Three Element, Dual Polarized Panel Antenna - N-Female Connectors

195 Series N-Male to N-Male Radio Pigtails
195 Series N-Male to N-Male Radio Pigtails
1 Watt 2.4 GHz WiFi Amplifiers with Active Power Control
1 Watt 2.4 GHz WiFi Amplifiers with Active Power Control
0-3 GHz Coaxial Lightning and Surge Protectors
0-3 GHz Coaxial Lightning and Surge Protectors
Similar Products

2.4 GHz 18 dBi Heavy Duty Flat Panel Antenna - N-Female                                             2.4 GHz 18 dBi Heavy Duty Flat Panel Antenna - N-Female
Your Price: $59.95
Availability: In Stock
More Info
2.4 GHz 16 dBi Dual Polarized Panel Antenna - N-Female Connectors                                   2.4 GHz 16 dBi Dual Polarized Panel Antenna - N-Female Connectors
Your Price: $111.95
Availability: In Stock
More Info
2.4 GHz 15.5 dBi Flat Panel Antenna - Integral N-Female Connector                                   2.4 GHz 15.5 dBi Flat Panel Antenna - Integral N-Female Connector
Your Price: $53.95
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 2.4 GHz 14 dBi Three Element, Dual Polarized Panel Antenna - N-Female Connectors
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845