L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  MIMO 802.11n / 802.11ac Antennas  >  MIMO Sector Antenna  >  DP Series  >  HG2414DP-090

2.4 GHz 14 dBi 90° Dual Polarized / Dual Feed MIMO Sector Antenna


ANT,PANEL 2.4GHz 14dBi 90°
Roll over image to zoom in
ANT,PANEL 2.4GHz 14dBi 90° ANT,PANEL 2.4GHz 14dBi 90° ANT,PANEL 2.4GHz 14dBi 90°
L-com Item # HG2414DP-090

List Price$232.94
Your Price 1-9$232.94
10-24$214.30
25-99$195.67
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG2414DP-090 Dual Polarized Sector Panel WiFi Antenna combines high gain with a wide 90° beam-width. It is a professional quality "cell site" antenna designed primarily for service providers in the 2.4GHz ISM band. Applications include IEEE 802.11b, 802.11g and 802.11n wireless LAN systems.

Dual Polarized Design

This antenna features an unique array of cross di-pole elements. The antenna is fed via two N-Female ports, one for vertically polarized and one for horizontally polarized signals. These feature makes these antennas ideal for polarization diversity systems.

Rugged and Weatherproof

This dual-band sector antenna features a heavy-duty fiberglass radome for all-weather operation. The heavy-duty mounting system allows installation adjusts from 0 to 10 degrees down-tilt.

Ideal for Wireless Internet "Cell" Sites

This is an ideal choice for Wireless Internet Provider "cell" sites since the cell size can be easily determined by adjusting the down-tilt angle. Horizontal coverage is a full 90 degrees.

This antenna makes an ideal alternative to the Ubiquiti AirMax Sector 2G-16-90 antenna.

For additional information and complete specifications, click on data sheet link in the Downloads section.



This item may be subject to an additional Tariff Surcharge of $34.94 (15%) each.


L-com Item #HG2414DP-090
ManufacturerL-com
UPC # (More)822335068179
Features:
  • Vertical and Horizontal polarization
  • Dual polarity feed system - (2) N-Female connectors
  • 10° down-tilt mast mounting bracket and hardware
  • Diversity provides improved link performance
  • All weather operation
Applications:
  • 2.4 GHz ISM band
  • IEEE 802.11b, 802.11g and 802.11n Wireless LAN Applications
  • MIMO applications
  • Wireless Internet Provider "Cell" sites
  • Public wireless hotspots
Accessories for the 2.4 GHz 14 dBi 90° Dual Polarized / Dual Feed MIMO Sector Antenna

Ubiquiti® RocketM2/M5 Mounting Kit
Ubiquiti® RocketM2/M5 Mounting Kit
Similar Products

2.4 GHz 12 dBi 120° Spatial Diversity/Cross Polarized MIMO Sector Antenna                           2.4 GHz 12 dBi 120° Spatial Diversity/Cross Polarized MIMO Sector Antenna
Your Price: $421.98
Availability: In Stock
More Info
2.4 GHz 14 dBi (3) 120° Omni Sector - 1 Input to 3 Antennas                                         2.4 GHz 14 dBi (3) 120° Omni Sector - 1 Input to 3 Antennas
Your Price: $852.22
Availability: In Stock
More Info
2.4 GHz 14 dBi (3) 120° Omni Sector - 3 Inputs to 3 Antennas                                        2.4 GHz 14 dBi (3) 120° Omni Sector - 3 Inputs to 3 Antennas
Your Price: $681.77
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 14 dBi 90° Dual Polarized / Dual Feed MIMO Sector Antenna
© Infinite Electronics International, Inc.