L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Yagi Antennas  >  Yagi 2.4 GHz 12 dBi  >  HG2412Y-NM

2.4 GHz 12 dBi Yagi Antenna - 12in N-Male Connector


ANT,Yagi 2.4GHz 12dBi
Roll over image to zoom in
ANT,Yagi 2.4GHz 12dBi ANT,Yagi 2.4GHz 12dBi ANT,Yagi 2.4GHz 12dBi
L-com Item # HG2412Y-NM

List Price$74.86
Your Price 1-9$74.86
10-24$68.87
25-99$62.88
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

Superior Performance
The HyperGain HG2412Y Radome Enclosed Yagi WiFi Antenna features high gain and a 45° beam-width. It is ideally suited for directional and multipoint IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band. The unique design of this antenna allows it to be installed for either vertical or horizontal polarization.

Rugged and Weatherproof
This WiFi antenna is enclosed within a UV-stable, UL flame rated radome for all-weather operation.The HG2412Y antenna is supplied with a 60 degree tilt and swivel mast mount kit.

This item is non-cancelable / non-returnable.


L-com Item #HG2412Y-NM
ManufacturerL-com
UPC # (More)822335067219
Features:
  • 12 inch coax lead terminated with a N-Male Connector
  • UV-stable, UL flame rated radome with 45° beam-width
  • DC Short lightning protection
  • Includes tilt and swivel mast mount
  • Can be installed for either vertical or horizontal polarization
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g & IEEE 802.11n Wireless LAN
  • Directional and multipoint applications
  • Bluetooth® & Public Wireless Hotspot
  • WiFi & wireless video systems
Accessories for the 2.4 GHz 12 dBi Yagi Antenna - 12in N-Male Connector

Ceiling/Wall Universal Antenna Mount
Ceiling/Wall Universal Antenna Mount
Similar Products

2.4 GHz 15 dBi  Yagi Antenna - 4ft N-Male Connector                                                 2.4 GHz 15 dBi Yagi Antenna - 4ft N-Male Connector
Your Price: $73.15
Availability: In Stock
More Info
2.4 GHz 12 dBi  Yagi Antenna - 12in N-Female Connector                                              2.4 GHz 12 dBi Yagi Antenna - 12in N-Female Connector
Your Price: $74.14
Availability: In Stock
More Info
2.4 GHz 12 dBi  Yagi Antenna - 12in RP-TNC Plug Connector                                           2.4 GHz 12 dBi Yagi Antenna - 12in RP-TNC Plug Connector
Your Price: $67.70
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 12 dBi Yagi Antenna - 12in N-Male Connector
© Infinite Electronics International, Inc.