L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  MIMO 802.11n / 802.11ac Antennas  >  MIMO Sector Antenna  >  SXP Series  >  HG2412SXP-120

2.4 GHz 12 dBi 120° Spatial Diversity/Cross Polarized MIMO Sector Antenna


ANT,PANEL 2.4GHz 12dBi
Roll over image to zoom in
ANT,PANEL 2.4GHz 12dBi ANT,PANEL 2.4GHz 12dBi ANT,PANEL 2.4GHz 12dBi ANT,PANEL 2.4GHz 12dBi
L-com Item # HG2412SXP-120

List Price$421.98
Your Price 1-9$421.98
10-24$388.22
25-99$354.46
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The Hyperlink HG2412SXP-120 spatial diversity antenna is designed with two identical and independent cross polarized antenna arrays fed via (4) connectors. The HG2412SXP-120 provides high gain with a wide 120° beam-width making them ideal professional quality "cell site" antennas designed primarily for service providers in the 2.4GHz ISM band. Applications include IEEE 802.11b, 802.11g and 802.11n wireless LAN systems. The HG2412SXP-120 is ideal for use with wireless access points, CPEs and routers that have dual antenna ports and MIMO capabilities.

Spatial Diversity

The spatial diversity feature of this antenna is useful for operating in areas susceptible to the affects of multi-path interference. By providing spatial diversity, the radio's internal circuitry can select between the two receive antennas for better wireless reception. In the case of 802.11n or MIMO, two or more spatially or polarization diverse antennas are required for the radio to operate at its highest data rate.

Cross Polarized - X-Pol

Each of the arrays in HG2412SXP-120 feature two independent antennas with cross polarization. This feature doubles the wireless capacity over the same channels. Each array is fed via two N-Female ports, once for +45° polarized and one for -45° polarized signals. This feature makes this antenna ideal for polarization diversity systems.

For additional information and complete specifications, see the data sheet in the Downloads section.



This item may be subject to an additional Tariff Surcharge of $63.30 (15%) each.


L-com Item #HG2412SXP-120
ManufacturerL-com
UPC # (More)822335352469
Features:
  • Dual Slant Antenna - Two independent cross polarized (X-Pol) antenna arrays within one enclosure
  • Spatial diversity
  • All weather operation
  • Heavy duty steel mounting bracket with easy elevation and tilt adjustment
  • Spatial diversity/X-Pol feed system - (4) N-Female connectors
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n Wireless LAN
  • MIMO applications
  • Public Wireless Hotspot and Wireless Video Systems
  • Dual Diversity / Dual Antenna Radios
Accessories for this product . . .

Similar Products

2.4 GHz 14 dBi 90° Dual Polarized / Dual Feed MIMO/802.11n Sector Antenna                           2.4 GHz 14 dBi 90° Dual Polarized / Dual Feed MIMO/802.11n Sector Antenna
Your Price: $232.94
Availability: In Stock
More Info
2.4 GHz 14 dBi (3) 120° Omni Sector - 1 Input to 3 Antennas                                         2.4 GHz 14 dBi (3) 120° Omni Sector - 1 Input to 3 Antennas
Your Price: $852.22
Availability: In Stock
More Info
2.4 GHz 14 dBi (3) 120° Omni Sector - 3 Inputs to 3 Antennas                                        2.4 GHz 14 dBi (3) 120° Omni Sector - 3 Inputs to 3 Antennas
Your Price: $681.77
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 12 dBi 120° Spatial Diversity/Cross Polarized MIMO Sector Antenna
© Infinite Electronics International, Inc.