L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Omni Antennas  >  Omni 2.4 GHz UDT-Series  >  HG2411UDT-PRO

2.4 GHz 11 dBi Omnidirectional Antenna - 8 Degree Down-Tilt - N-Female Connector


ANT,OMNI2.4GHz 11dBi
Roll over image to zoom in
ANT,OMNI2.4GHz 11dBi ANT,OMNI2.4GHz 11dBi
L-com Item # HG2411UDT-PRO

List Price$111.30
Your Price 1-9$111.30
10-24$106.85
25-99$102.40
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Professional Grade

The HyperGain HG2411UDT-PRO is a Profession Grade Omni-Directional Down-Tilt antenna that can be used for Commercial installations. The antenna features high gain and superior VSWR. The unit is optimized for the 2.4GHz ISM band. The pattern is electrically tilted downward to improve coverage from higher mounting elevations in difficult sites such as apartment complexes and similar installations.

Superior Performance

The HG2411UDT-PRO antenna is specifically designed from commercial applications. Electrical down tilting assures excellent coverage from higher mounting elevations to extend coverage over a larger area. It is ideally suited for close-in systems, typically found in apartment complex installations, neighborhood networks, industrial complexes, mobile home parks, marinas, truck stops and shopping centers.

Because of the unique design of the HyperGain HG2411UDT-PRO, nulls are eliminated in many cases, and the antenna can be used with many and varied wireless systems. The mounting hardware is industrial grade and protected from the elements. The fiberglass radome provides weatherproof protection of the antenna elements and electronics. The antenna base is stainless steel, providing strength and resistance to the environment. The radiating elements of the HG2411U-PRO utilize an air dielectric for lowest loss and superior radiating efficiency. The design is factory tuned for superior performance.

Rugged and Weatherproof



L-com Item #HG2411UDT-PRO
ManufacturerL-com
UPC # (More)822335072930
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Electrical Down Tilting Pattern for Excellent Coverage
  • Commercial Grade Radiating Elements
  • Integral N-Female connector
  • Durable UV-stable fiberglass radome
  • Includes heavy duty pole mounting brackets
Applications:
  • 2.4 GHz ISM Band
  • ISP Base Stations
  • IEEE 802.11b/g Wireless LAN
  • Public Wireless Hotspot/WiFi Access Points
  • Multipoint and Mesh Applications

Specifications

Electrical Specifications

Frequency 2400-2500 MHz
Gain 11 dBi
Polarization Vertical
Electrical Down-Tilt 8° +/- 1.5°
Beamwidth6.5°
Impedance 50 Ohm
VSWR≤ 1.5
Maximum Input Power150 Watts
Lightning ProtectionDirect Ground

Mechanical Specifications

Weight (w/Mounting Bracket)2.6 lbs. (1.2 kg)
Length 51.2 in. (1.3 m)
Base Diameter1.7 in. (43.2 mm)
Base Length7.3 in. (185.4 mm)
Radome Diameter1.5 in. (38.1 mm)
Radome MaterialGray Fiberglass
Wind Survival >135 MPH (220 Km/h)
Antenna ConnectorIntegral N-Female
Pole Mounting Hardware 1.25 - 2 in. (32-50 mm)

Antenna Gain Pattern


Accessories for this product . . .

Similar Products

2.4 GHz 12 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector                         2.4 GHz 12 dBi Omnidirectional MINI PRO Series Antenna - N-Female Connector
Your Price: $71.60
Availability: In Stock
More Info
2.4 GHz 12 dBi Omnidirectional Antenna - N-Female Connector                                         2.4 GHz 12 dBi Omnidirectional Antenna - N-Female Connector
Your Price: $135.05
Availability: In Stock
More Info
2.4 GHz 12 dBi Omnidirectional Antenna - N-Female 5-Pack                                            2.4 GHz 12 dBi Omnidirectional Antenna - N-Female 5-Pack
Your Price: $595.66
Availability: 6 Weeks
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 11 dBi Omnidirectional Antenna - 8 Degree Down-Tilt - N-Female Connector
© Infinite Electronics International, Inc.