L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Rubber Duck Antennas  >  RD 2.4 GHz 1 - 9 dBi  >  HG2400RDR-RSP

2.4 GHz 0 dBi Rubber Duck STUB Antenna - RIGID RP-SMA Plug


ANT Rubber Duck 2.4GHz 0dBi
Roll over image to zoom in
ANT Rubber Duck 2.4GHz 0dBi ANT Rubber Duck 2.4GHz 0dBi ANT Rubber Duck 2.4GHz 0dBi
L-com Item # HG2400RDR-RSP

List Price$11.48
Your Price 1-9$11.48
10-24$10.56
25-99$9.64
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
HyperGain "Rubber-Duck" STUB Wireless LAN antenna provide broad coverage with an omni-directional pattern. This antenna features a RIGID RP-SMA Plug connector. It is ideal for low profile and tight clearence applications.

L-com Item #HG2400RDR-RSP
ManufacturerL-com
UPC # (More)822335098008
Features:
  • Short STUB antenna for low profile applications
  • Unity gain of 0 dBi
  • Ideal for factory floor applications
  • RIGID RP-SMA Plug connector
Applications:
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems
  • Multipoint and Mobile Applications & Bluetooth®
Accessories for this product . . .

Similar Products

2.4 GHz 0 dBi Rubber Duck STUB Antenna - RIGID 90° RP-SMA Plug                                      2.4 GHz 0 dBi Rubber Duck STUB Antenna - RIGID 90° RP-SMA Plug
Your Price: $12.63
Availability: In Stock
More Info
2.4 GHz 3 dBi  Rubber Duck Antenna - N-Male Connector                                               2.4 GHz 3 dBi Rubber Duck Antenna - N-Male Connector
Your Price: $11.48
Availability: In Stock
More Info
2.4 GHz 3 dBi  Rubber Duck Antenna - RP-SMA Plug Connector                                          2.4 GHz 3 dBi Rubber Duck Antenna - RP-SMA Plug Connector
Your Price: $11.37
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz 0 dBi Rubber Duck STUB Antenna - RIGID RP-SMA Plug
© Infinite Electronics International, Inc.