Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Antennas  >  2.4/5.8 GHz WiFi Antennas  >  2.4/5.8 GHz Flat Panel Antennas  >  2.4/5.8 GHz Panel MIMO 14 dBi  >  HG2458-14DP-3NF

2.4/5.8GHz Triple Element, Dual Polarity Panel Antenna


2.4/5.8GHz Triple Element, Dual Polarity Panel Antenna

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # HG2458-14DP-3NF

List Price
$124.99
Your Price 1-9$124.99
10-24$112.49
25-99$99.99
100-249$87.49
250-499$74.99
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
The HyperLink HG2458-14DP-3NF Flat Panel Antenna combines three dual band antennas in a single housing. The unit consists of two vertically and one horizontally polarized multi-patch antennas. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 2.4 GHz and 5.8GHz frequency bands. The unit can be used with APs and Routers with 1, 2 or 3 antenna ports.

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG2458-14DP-3NF antenna is supplied with a tilt and swivel mast mount kit. This allows quick installation at various degrees of up/down tilt for easy alignment.

.


L-com Item #HG2458-14DP-3NF
ManufacturerL-com
UPC # (More)822335129818
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Three Independent 14 DBi Antennas, Two vertical and one horizontal elements
  • 802.3a/b/g/n Radio Applications
  • MIMO - Multiple-Input and Multiple-Output
  • Dual Polarity feed system in single enclosure. Dual Band, high gain operation
  • UV-resistant radome for all-weather operation
Applications:
  • 2.4/5.8 GHz Indoor/Outdoor Wireless LAN systems
  • Supports 1x2, 2x2, 2x3, 3x3 MIMO AP/Router
  • Supports IEEE 802.11 a/b/g/n applications
  • MIMO, WISP, WiFi
  • Hospitality, Industrial, Municipality
Accessories for this product . . .

Similar Products

2.4 / 5.1-5.8 GHz  20dBi Flat Panel Antenna - N-Female Connector                                    2.4 / 5.1-5.8 GHz 20dBi Flat Panel Antenna - N-Female Connector
Your Price: $124.99
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845