L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  Embedded PCB Antennas  >  HG2458-05PU-UFL

2.4/5.8 GHz Dual Band Embedded Omni-Directional PCB Antenna - U.FL Connector


ANT,OMNI PCB 2.4/5GHz 3/5dBi
Roll over image to zoom in
ANT,OMNI PCB 2.4/5GHz 3/5dBi ANT,OMNI PCB 2.4/5GHz 3/5dBi
L-com Item # HG2458-05PU-UFL

List Price$13.00
Your Price 1-9$13.00
10-24$11.96
25-99$10.92
100 +Call Us
Availability: 12/1/2017
Quantity  
 
The HyperLink HG2458-05PU-UFL is a dual band 2.4/5.8 GHz omni-directional antenna designed to directly integrate into devices requiring wireless capability. By embedding these antennas directly into a device, the need for external antennas is eliminated. The omni-directional design of the HG2458-05PU-UFL makes it ideal for multipoint and mobile wireless systems since it provides 360 degree of coverage.

This antenna features a 1.13mm coax lead terminated with a U.FL/IPX connector. Custom cable lengths and connector options are also available. Contact L-com sales for more information.

In addition to our standard embedded antenna offerings, L-com engineering can also custom design embedded antenna solutions to meet specific customer applications.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.



L-com Item #HG2458-05PU-UFL
ManufacturerL-com
UPC # (More)822335366220
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Highly efficient printed circuit board (PCB) design
  • Designed for omni-directional applications
  • Dual frequency 2.4/5.8 GHz
  • Low profile, compact size
  • U.FL/IPX connector (custom connector options and cable lengths available)
Applications:
  • Integrate into self contained wireless equipment
  • Embedded applications requiring integration flexibility
  • 2.4 GHz and 5.8 GHz band applications
  • IEEE 802.11a/b/g/n and 802.11ac WiFi systems
  • Bluetooth devices
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4/5.8 GHz Dual Band Embedded Omni-Directional PCB Antenna - U.FL Connector
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company