L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  2.4/5.8 GHz WiFi Antennas  >  2.4/5.8 GHz Flat Panel Antennas  >  3.2 x 6.2 Series  >  HG2458-5P-135-NM

2.4/5.8 GHz Dipole MIMO Antenna - 4ft N Male Connector


ANT,DIPOLE 2.4/5.8 GHz 5 dBi
Roll over image to zoom in
ANT,DIPOLE 2.4/5.8 GHz 5 dBi ANT,DIPOLE 2.4/5.8 GHz 5 dBi
L-com Item # HG2458-5P-135-NM

List Price$69.68
Your Price 1-9$69.68
10-24$64.11
25-99$58.53
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

The HyperLink HG2458-5P-135 WiFi antenna features two separate 2.4 GHz and 5.8 GHz 5 dBi dipole antennas in a single package. Each of the internal antennas are connected to individual coaxial cables, one for 2.4 GHz and the other for 5.8 GHz. The unit has a broad horizontal beamwidth of 135 degrees for improved coverage in large areas. The unit is designed for use with 802.11a/b/g/n and 802.11ac Access Points and Routers. It is ideally suited for office, public hotspot, industrial or warehouse use. The antenna is lightweight and features an aesthetic UV-stable, white ABS UL Flame Rated radome. The HG2458-5P-135 can be installed for horizontal or vertical polarization.

Designed for indoor operations, the HG2458-5P-135 features a compact radome permitting mounting in many areas where space is at a premium for the antenna. This allows the antenna to be positioned for optimal performance. The HG2458-5P-135 can be mounted to walls, system racks and panels, metal panels and other structures using standard hardware.



L-com Item #HG2458-5P-135-NM
ManufacturerL-com
UPC # (More)822335099890
Features:
  • 2.4 and 5 GHz Dipole Elements
  • Vertical or horizontal polarization
  • Compact size, 3.2" x 6.2" x 2.2"
  • Durable UV-stable white ABS radome
  • Two cables
Applications:
  • IEEE 802.11a/b/g/n and 802.11ac access points and routers
  • WiMAX Technology
  • Wide angle coverage applications
  • Designed for Indoor Applications
Accessories for this product . . .

Similar Products

2.4/5.8 GHz Dipole MIMO Antenna - 4ft RP-SMA Plug Connector                                         2.4/5.8 GHz Dipole MIMO Antenna - 4ft RP-SMA Plug Connector
Your Price: $68.44
Availability: In Stock
More Info
2.4/5.8 GHz Dipole MIMO Antenna - 4ft RP-TNC Plug Connector                                         2.4/5.8 GHz Dipole MIMO Antenna - 4ft RP-TNC Plug Connector
Your Price: $68.44
Availability: In Stock
More Info
2.4/5.8 GHz Dipole MIMO Antenna - 12in N Female Connector                                           2.4/5.8 GHz Dipole MIMO Antenna - 12in N Female Connector
Your Price: $60.69
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4/5.8 GHz Dipole MIMO Antenna - 4ft N Male Connector
© Infinite Electronics International, Inc.