L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Antennas  >  5 GHz WiFi Antennas  >  5 GHz Flat Panel Antennas  >  7.0x8.2 Series 5GHz Flat Panel  >  HG2458-8DS-NM

2.4/5.7-5.9 GHz 8 dBi Dual Element Indoor Panel Antenna - 12in N-Male Connectors


ANT,PATCH 2.4/5.8 GHz 8dBi
Roll over image to zoom in
ANT,PATCH 2.4/5.8 GHz 8dBi ANT,PATCH 2.4/5.8 GHz 8dBi ANT,PATCH 2.4/5.8 GHz 8dBi
L-com Item # HG2458-8DS-NM

List Price$78.00
Your Price 1-9$78.00
10-24$73.32
25-99$68.64
100 +Call Us
Availability: Call Us
Quantity  
Need a different connector for this antenna?  

The HyperLink HG2458-8DS is a high performance Patch antenna consisting of two independent dual-band, vertically polarized antennas in a single housing. The unit is for 802.11ac and MIMO applications. The unit has high gain with an 80° beam-width. Its dual-band design makes it suitable for applications in the 2.4GHz (2400-2500 MHz) and 5 GHz (5725-5875 MHz) band which and eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a number of wireless applications.

Each internal antenna is fed via its own individual connector. This antenna features an injection molded radome for crisp, clean appearance in all indoor operations. The mounting system is simple and straight forward and allows installation adjusts for best area coverage. Horizontal coverage is a full 80° plus degrees.


L-com Item #HG2458-8DS-NM
ManufacturerL-com
UPC # (More)822335101753
RoHS StatusNot Compliant At This Time (More)
Features:
  • Dual band: 2.4 GHz and 5.725 GHz to 5.875 GHz
  • Two Independent Dual Band Antennas
  • Vertically polarized
  • Indoor applications, wall mounting hardware included with the antenna
  • Dual 12-inch cables
Applications:
  • 802.11a/b/g/n and 802.11ac access points and routers
  • MIMO radio applications
  • WiFi Systems
  • Wide angle coverage applications
Accessories for this product . . .

Similar Products

2.4/5.7-5.9 GHz 8 dBi Dual Element MIMO Indoor Panel Antenna - 12in N-Female Connectors             2.4/5.7-5.9 GHz 8 dBi Dual Element MIMO Indoor Panel Antenna - 12in N-Female Connectors
Your Price: $81.90
Availability: In Stock
More Info
2.4/5.7-5.9 GHz 8 dBi Dual Element MIMO Indoor Panel Antenna - 12in RP-SMA Plug Connectors          2.4/5.7-5.9 GHz 8 dBi Dual Element MIMO Indoor Panel Antenna - 12in RP-SMA Plug Connectors
Your Price: $81.12
Availability: 13 Weeks
More Info
2.4/5.7-5.9 GHz 8 dBi Dual Element MIMO Indoor Panel Antenna - 12in RP-TNC Plug Connectors          2.4/5.7-5.9 GHz 8 dBi Dual Element MIMO Indoor Panel Antenna - 12in RP-TNC Plug Connectors
Your Price: $78.00
Availability: 2 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4/5.7-5.9 GHz 8 dBi Dual Element Indoor Panel Antenna - 12in N-Male Connectors
© Infinite Electronics International, Inc.
an Infinite company