L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Antennas  >  2.4/5.8 GHz WiFi Antennas  >  2.4/5.8 GHz Flat Panel Antennas  >  8 x 8 Series  >  HG2458-09P

2.4/5.1-5.8 GHz 9 dBi Flat Panel Antenna - N-Female Connector


ANT,FLAT PNL 2.4/5GHz 9dBi
Roll over image to zoom in
ANT,FLAT PNL 2.4/5GHz 9dBi ANT,FLAT PNL 2.4/5GHz 9dBi ANT,FLAT PNL 2.4/5GHz 9dBi
L-com Item # HG2458-09P

List Price$106.58
Your Price 1-9$106.58
10-24$98.05
25-99$89.53
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

The HG2458-09P is a high performance multi-band directional flat patch WiFi antenna suitable for indoor and outdoor applications in the 2.4GHz (2400-2500 MHz) and 5 GHz (5125-5850 MHz) band. The Multi-Band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications. This WiFi antenna is lightweight and features an aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. It features a integral N-Female connector.

Multi-Band Operation

The HG2458-09P is actually two antennas in one. A dual element 2.4 GHz antenna and a dual element 5 GHz antenna coupled to a single feed. Since many multi-band 802.11a/b/g radios share a single antenna, the HG2458-09P can split these signals so that the two separate internal 2.4 GHz and 5 GHz antennas can be used to improve performance. The HG2458-09P can also receive separate 2.4 GHz and 5 GHz signals and combine them into a single feed.

The HG2458-09P antenna is supplied with a 60 degree tilt and swivel mast mounting kit. This antenna can be wall mounted with the optional brackets.

Click on the Downloads tab for additional information and complete specifications.



L-com Item #HG2458-09P
ManufacturerL-com
UPC # (More)822335068612
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Multi-Band operation - 2400-2500 MHz and 5125-5850 MHz
  • Dual element 2.4 GHz and 5 GHz internal antennas coupled to a single feed
  • Light weight, Low loss solid brass elements & integral N-Female connector
  • Durable UV-stable, UL flame rated radome
  • Can be installed for either vertical or horizontal polarization
Applications:
  • 2.4/4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • IEEE 802.11a/b/g/n and 802.11ac applications
  • 2.4 GHz ISM, 5.3 GHz and 5.8 GHz UNII/ISM band wireless systems
  • WiFi and WiMAX applications
  • 2.4 GHz and 5.8 GHz wireless video systems
Accessories for this product . . .

Similar Products

2.4/5.7-5.9 GHz 8 dBi Dual Element MIMO Indoor Panel Antenna - 12in N-Female Connectors             2.4/5.7-5.9 GHz 8 dBi Dual Element MIMO Indoor Panel Antenna - 12in N-Female Connectors
Your Price: $90.36
Availability: In Stock
More Info
2.4/5.7-5.9 GHz 8 dBi Dual Element MIMO Indoor Panel Antenna - 12in RP-SMA Plug Connectors          2.4/5.7-5.9 GHz 8 dBi Dual Element MIMO Indoor Panel Antenna - 12in RP-SMA Plug Connectors
Your Price: $89.50
Availability: 13 Weeks
More Info
2.4/5.8GHz  10 dBi Dual Polarity MIMO Panel Antenna - N-Female Connectors                           2.4/5.8GHz 10 dBi Dual Polarity MIMO Panel Antenna - N-Female Connectors
Your Price: $47.28
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4/5.1-5.8 GHz 9 dBi Flat Panel Antenna - N-Female Connector
© Infinite Electronics International, Inc.