L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  2.4/5.8 GHz WiFi Antennas  >  2.4/5.8 GHz Flat Panel Antennas  >  8 x 8 Series  >  HG245808DP-4NM36

2.4/4.9-5.8 GHz Four Element Dual Polarized Flat Panel Antenna - N-Male Connectors


ANT,FLAT PNL 2.4/5GHz 8dBi
Roll over image to zoom in
ANT,FLAT PNL 2.4/5GHz 8dBi ANT,FLAT PNL 2.4/5GHz 8dBi
L-com Item # HG245808DP-4NM36

List Price$239.14
Your Price 1-9$239.14
10-24$220.01
25-99$200.88
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

The HyperLink HG245808DP-4xxx36 Series Flat Panel Antennas combine four dual band antennas in a single housing. The unit consists of two vertically and two horizontally polarized multi-patch antennas. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 2.4 GHz and the 4.9-5.8 GHz frequency bands. The unit can be used with APs and Routers with one to four antenna ports.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios to transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

Rugged and Weatherproof

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG245808DP-4xxx36 antenna is designed for wall mounting. An optional tilt and swivel mast mount kit can be purchased which allows for quick installation at various degrees of up/down tilt for easy alignment.

The HG245808DP-4xxx36 features four separate dual band antenna leads, two for horizontal polarization and two for vertical polarization. Terminated with RP-TNC Plug, RP-SMA Plug or N-Male connectors, additional connector options are also available.

For additional information and complete specifications, click on the the Data Sheet link in the Downloads section.



L-com Item #HG245808DP-4NM36
ManufacturerL-com
UPC # (More)822335374607
RoHS StatusNot Compliant At This Time (More)
Features:
  • Four independent antennas, two vertical and two horizontal elements
  • MIMO - Multiple-Input and Multiple-Output
  • Dual polarity feed system in single enclosure
  • Dual band, high gain operation
  • UV-resistant radome for all-weather operation
Applications:
  • 2.4/4.9-5.8 GHz Indoor/Outdoor Wireless LAN
  • MIMO wireless access points and routers
  • Supports IEEE 802.11 a/b/g/n and 802.11ac applications
  • Homeland Security and Public Safety Band
  • Hospitality, Industrial, Municipality
Accessories for this product . . .

Similar Products

2.4/4.9-5.8 GHz 4-Element Dual Polarized Flat Panel MIMO Antenna - (4) RP-TNC Plug Connectors       2.4/4.9-5.8 GHz 4-Element Dual Polarized Flat Panel MIMO Antenna - (4) RP-TNC Plug Connectors
Your Price: $241.49
Availability: In Stock
More Info
2.4/4.9-5.8 GHz 8 dBi Dual Polarized MIMO Panel Antenna - N-Female Connectors                       2.4/4.9-5.8 GHz 8 dBi Dual Polarized MIMO Panel Antenna - N-Female Connectors
Your Price: $265.71
Availability: In Stock
More Info
2.4/4.9-5.8 GHz 13/15 dBi Cross Polarized Flat Panel Antenna - N-Female Connector                   2.4/4.9-5.8 GHz 13/15 dBi Cross Polarized Flat Panel Antenna - N-Female Connector
Your Price: $128.80
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4/4.9-5.8 GHz Four Element Dual Polarized Flat Panel Antenna - N-Male Connectors
© Infinite Electronics International, Inc.