L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Antennas  >  MIMO 802.11n / 802.11ac Antennas  >  MIMO Flat Panel Antennas  >  8 x 8 Series  >  HG2458-11XP

2.4/4.9-5.8 GHz 9/11 dBi Cross Polarized Flat Panel MIMO Antenna - N-Female Connector


ANT,FLAT PNL 2.4/5GHz 8/11dBi
Roll over image to zoom in
ANT,FLAT PNL 2.4/5GHz 8/11dBi ANT,FLAT PNL 2.4/5GHz 8/11dBi
L-com Item # HG2458-11XP

List Price$54.19
Your Price 1-9$54.19
10-24$49.85
25-99$45.52
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The Hyperlink HG2458-11XP is a high performance multi-band directional flat patch antenna designed with two independent cross polarized internal antennas fed via (2) connectors. Suitable for indoor and outdoor applications in the 2.4GHz (2400-2500 MHz) and 4.9-5.8 GHz (4900-5850 MHz) band, the multi-band design of this antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications. The HG2458-11XP is designed primarily for MIMO point-to-multipoint and point-to-point applications. The unit can be used with APs and Routers with 1 or 2 antenna ports.

Cross Polarized

The HG2458-11XP features two independent 2.4/4.9-5.8 GHz antennas that are cross polarization. This feature doubles the wireless capacity over the same channels. Each antenna is fed via two N-Female ports, one for +45° polarized and one for -45° polarized signals. This feature makes this antenna ideal for polarization diversity systems.

The HG2458-11XP is lightweight and features a durable aesthetic UV-stable, UL flame rated white plastic radome which can also be painted to match the room or building structure. Integral mounting flanges ease installation. In addition, the optional HGX-PMT06 can be purchased for mounting the HG2458-11XP to 1.2" to 2" diameter masts. This mounting kit attaches directly to the back of the antenna.

Click on the Downloads tab for additional information and complete specifications.



L-com Item #HG2458-11XP
ManufacturerL-com
UPC # (More)822335364042
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Multi-band operation: 2.4 GHz and 4.9 GHz to 5.8 GHz
  • Dual Slant Antenna - Independent cross polarized (X-Pol) 2.4/4.9-5.8 GHz antennas within one enclosure
  • Durable UV-stable, UL flame rated radome with integral mounting flanges
  • Cross polarized feed system - (2) N-Female connectors
  • Optional tilt-and-swivel pole mount kit available
Applications:
  • 2.4/4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • IEEE 802.11a/b/g/n and 802.11ac applications
  • 2.4 GHz and 5.8 GHz wireless video systems
  • Homeland security and public safety services
  • Ideal for Multi-Band MIMO radios (802.11a, 802.11b, 802.11g, 802.11n and 802.11ac)
Accessories for the 2.4/4.9-5.8 GHz 9/11 dBi Cross Polarized Flat Panel MIMO Antenna - N-Female Connector

N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
60 Degree Tilt and Swivel Mast Mounting Kit
60 Degree Tilt and Swivel Mast Mounting Kit
Similar Products

2.4/5.8GHz Triple Element, Dual Polarity Flat Panel MIMO Antenna - N-Female Connectors              2.4/5.8GHz Triple Element, Dual Polarity Flat Panel MIMO Antenna - N-Female Connectors
Your Price: $159.43
Availability: In Stock
More Info
2.4/4.9-5.8 GHz 11 dBi Flat Panel Antenna - N-Female Connector                                      2.4/4.9-5.8 GHz 11 dBi Flat Panel Antenna - N-Female Connector
Your Price: $70.44
Availability: In Stock
More Info
2.4/4.9-5.8 GHz Six Element, Dual Polarized MIMO Flat Panel Antenna - N-Female Connectors           2.4/4.9-5.8 GHz Six Element, Dual Polarized MIMO Flat Panel Antenna - N-Female Connectors
Your Price: $172.19
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4/4.9-5.8 GHz 9/11 dBi Cross Polarized Flat Panel MIMO Antenna - N-Female Connector
© Infinite Electronics International, Inc.