L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  2.4/5.8 GHz WiFi Antennas  >  2.4/5.8 GHz Flat Panel Antennas  >  8 x 8 Series  >  HG2458-08DP-4NF

2.4/4.9-5.8 GHz 8 dBi Dual Polarized Flat Panel Antenna - N-Female Connectors


ANT,FLAT PNL 2.4/5GHz 8dBi
Roll over image to zoom in
ANT,FLAT PNL 2.4/5GHz 8dBi ANT,FLAT PNL 2.4/5GHz 8dBi
L-com Item # HG2458-08DP-4NF

List Price$265.71
Your Price 1-9$265.71
10-24$244.45
25-99$223.20
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

The HyperLink HG2458-08DP-4NF Flat Panel Antenna combines four dual band antennas in a single housing. The unit consists of two vertically and two horizontally polarized multi-patch antennas. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 2.4 GHz and the 4.9-5.8 GHz frequency bands. The unit can be used with APs and Routers with one to four antenna ports.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios to transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG2458-08DP-4NF antenna is designed for wall mounting. An optional tilt and swivel mast mount kit can be purchased which allows for quick installation at various degrees of up/down tilt for easy alignment.

The HG2458-08DP-4NF features four separate dual band antennas ports, two for horizontal polarization and two for vertical polarization.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.



L-com Item #HG2458-08DP-4NF
ManufacturerL-com
UPC # (More)822335372627
RoHS StatusNot Compliant At This Time (More)
Features:
  • Four independent antennas
  • Dual polarity feed system in single enclosure
  • Dual band, high gain operation
  • Two vertical and two horizontal elements
  • UV-resistant radome for all-weather operation
Applications:
  • 2.4/4.9-5.8 GHz Indoor/Outdoor Wireless LAN systems
  • MIMO wireless access points and routers
  • Supports IEEE 802.11 a/b/g/n and 802.11ac applications
  • Homeland Security and Public Safety Band
  • Hospitality, Industrial, Municipality
Accessories for the 2.4/4.9-5.8 GHz 8 dBi Dual Polarized Flat Panel Antenna - N-Female Connectors

60 Degree Tilt and Swivel Mast Mounting Kit
60 Degree Tilt and Swivel Mast Mounting Kit
Similar Products

2.4/4.9-5.8 GHz 4-Element Dual Polarized Flat Panel MIMO Antenna - (4) RP-TNC Plug Connectors       2.4/4.9-5.8 GHz 4-Element Dual Polarized Flat Panel MIMO Antenna - (4) RP-TNC Plug Connectors
Your Price: $241.49
Availability: In Stock
More Info
2.4/4.9-5.8 GHz 4-Element Dual Polarized Flat Panel MIMO Antenna - (4) N-Male Connectors            2.4/4.9-5.8 GHz 4-Element Dual Polarized Flat Panel MIMO Antenna - (4) N-Male Connectors
Your Price: $239.14
Availability: In Stock
More Info
2.4/4.9-5.8 GHz 13/15 dBi Cross Polarized Flat Panel Antenna - N-Female Connector                   2.4/4.9-5.8 GHz 13/15 dBi Cross Polarized Flat Panel Antenna - N-Female Connector
Your Price: $128.80
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4/4.9-5.8 GHz 8 dBi Dual Polarized Flat Panel Antenna - N-Female Connectors
© Infinite Electronics International, Inc.