L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  4.9 GHz Antennas  >  4.9 GHz Omni Antennas  >  Omni 4.9 GHz HGV-Series  >  HGV-2458-07U

2.4/4.9-5.8 GHz 7 dBi Omni Antenna - N-Female Connector


ANT,OMNI 2.4/5.8GHz 7dBi
Roll over image to zoom in
ANT,OMNI 2.4/5.8GHz 7dBi ANT,OMNI 2.4/5.8GHz 7dBi ANT,OMNI 2.4/5.8GHz 7dBi ANT,OMNI 2.4/5.8GHz 7dBi
L-com Item # HGV-2458-07U

List Price$63.03
Your Price 1-9$63.03
10-24$59.25
25-99$55.47
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink brand HGV-2458-07U is an economical yet high performance dual band omnidirectional antenna designed for operation in the 2.4 GHz and 4.9/5.8 GHz frequency bands. Compact and lightweight, these antennas are ideally suited multipoint applications where wide coverage is desired.

The HGV-2458-07U antennas feature an integral N-Female bulkhead type connector that can mount through the wall of an equipment enclosure. Also included is a mast mounting kit which consists of a heavy-duty steel bracket and a pair of U-bolts. This kit allows for installations on masts up to 2.0" in diameter. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the antenna to be mounted in up or down positions.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.



This item may be subject to an additional Tariff Surcharge of $9.45 (15%) each.


L-com Item #HGV-2458-07U
ManufacturerL-com
UPC # (More)822335361478
Features:
  • Light weight, all weather operation
  • Integral N-Female connector & optional antenna mounts available
  • Compact, lightweight design
  • Vented end cap and drain holes in base
  • Vented end cap and drain holes in base
Applications:
  • Homeland Security
  • Public Safety Services: Fire, Police, Security
  • Rapid Deployment Installations
  • Large Scale WLL
  • Personal Area Network (PAN)
Accessories for this product . . .

Similar Products

2.4/ 5.8 GHz  9 dBi Dual Band Omni Antenna                                                          2.4/ 5.8 GHz 9 dBi Dual Band Omni Antenna
Your Price: $135.05
Availability: In Stock
More Info
2.4/4.9-5.8 GHz 3 dBi Omni Antenna - N-Female Connector                                             2.4/4.9-5.8 GHz 3 dBi Omni Antenna - N-Female Connector
Your Price: $46.16
Availability: In Stock
More Info
2.4/ 5.8 GHz  9 dBi Dual Band Omni Antenna  5pk                                                     2.4/ 5.8 GHz 9 dBi Dual Band Omni Antenna 5pk
Your Price: $624.52
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4/4.9-5.8 GHz 7 dBi Omni Antenna - N-Female Connector
© Infinite Electronics International, Inc.