L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Rubber Duck Antennas  >  RD Multi-Band  >  HG2458RD-SM

2.4/4.9/5.8 GHz 3 dBi Tri-band Rubber Duck Antenna - SMA-Male


ANT,RB-DUCK 2.4/4.9/5.8GHz 3dB
Roll over image to zoom in
ANT,RB-DUCK 2.4/4.9/5.8GHz 3dB ANT,RB-DUCK 2.4/4.9/5.8GHz 3dB
L-com Item # HG2458RD-SM

List Price$18.76
Your Price 1-9$18.76
10-24$17.63
25-99$16.51
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this antenna?  

The HyperLink HG2458RD-SM series is a high performance tri-band rubber-duck antenna designed to operate from 2.4 GHz to 2.5 GHz, 4.9 GHz to 5.3 GHz and 5.7 GHz to 5.8 GHz which eliminates the need to purchase different antennas for each frequency. The tri-band design of this antenna helps reduce interference and noise since it will reject out-of-band signals between the three bands of this antenna. This omnidirectional "rubber-duck" antenna provides broad coverage and 3 dBi gain.

Measuring 7.79" long, this flexible antenna features a tilt-and-swivel connector which allows them to be used vertically, at a right angle, or any angle in-between. It is suitable as a replacement RF antenna for many wireless access points and routers that are equipped with similar type antennas. The HG2458RD-SM features a SMA Male connector.

For additional information and complete specification, click on the data sheet link on the Downloads tab.



L-com Item #HG2458RD-SM
ManufacturerL-com
UPC # (More)822335074385
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Three frequency ranges in one antenna
  • Flexible rubber duck design
  • Provides better performance than most stock access point antennas
  • Tilt and swivel design
  • SMA Male connector
Applications:
  • 2.4 GHz, 4.9 GHz and 5.8 GHz band applications
  • IEEE 802.11a/b/g/n and 802.11ac WiFi access points and routers
  • 4.9 GHz homeland security, public safety services, fire, police and security applications
  • 5.8 GHz wireless video and security systems
Accessories for this product . . .

Similar Products

2.4-2.5 GHz and 5.1- 5.8 GHz Dual Band Rubber Duck Antenna-RP-SMA Plug                              2.4-2.5 GHz and 5.1- 5.8 GHz Dual Band Rubber Duck Antenna-RP-SMA Plug
Your Price: $23.64
Availability: In Stock
More Info
2.4/4.9/5.8 GHz 3 dBi Tri-band Rubber Duck Antenna - RP-SMA Plug Connector                          2.4/4.9/5.8 GHz 3 dBi Tri-band Rubber Duck Antenna - RP-SMA Plug Connector
Your Price: $18.59
Availability: In Stock
More Info
2.4/4.9/5.8 GHz 3 dBi Tri-band Rubber Duck Antenna- TNC-Male Connector                              2.4/4.9/5.8 GHz 3 dBi Tri-band Rubber Duck Antenna- TNC-Male Connector
Your Price: $19.13
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4/4.9/5.8 GHz 3 dBi Tri-band Rubber Duck Antenna - SMA-Male
© Infinite Electronics International, Inc.