L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  MIMO 802.11n / 802.11ac Antennas  >  MIMO Sector Antenna  >  DP Series  >  HG2458-15DP-090

2.4/4.9-5.8 GHz 15 dBi 90° Dual Band / Dual Polarized MIMO Sector Antenna


ANT,PANEL 2.4/5GHz 15dBi 90°
Roll over image to zoom in
ANT,PANEL 2.4/5GHz 15dBi 90° ANT,PANEL 2.4/5GHz 15dBi 90°
L-com Item # HG2458-15DP-090

List Price$451.71
Your Price 1-9$451.71
10-24$424.61
25-99$397.50
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HG2458-15DP-090 is a high performance dual-band / dual polarized sector panel antenna, which combines high gain with a beamwidth up to 90°. Its dual-band design makes it suitable for applications in the 2.4GHz (2400-2500 MHz) and 5 GHz (4900-5850 MHz) band which and eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications.

Dual Frequency / Dual Polarized

The HG2458-15DP-090 is actually two antennas in one, a 2.4/5 GHz horizontal polarized antenna and a 2.4/5 GHz vertical polarized antenna together in a single radome. Each polarization features separate dual band feeds, two N-Female connectors in total.

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radio transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

This dual-band / dual polarized sector antenna features a heavy-duty fiberglass radome for all-weather operation. The heavy-duty mounting system allows installation adjusts from 0 to 10 degrees down tilt.

For additional information and complete specifications, click on the Data Sheet tab in the Downloads tab.



This item may be subject to an additional Tariff Surcharge of $67.76 (15%) each.


L-com Item #HG2458-15DP-090
ManufacturerHyperlink Technologies
UPC # (More)822335375109
Features:
  • MIMO - Multiple-Input and Multiple-Output
  • Dual polarity/dual frequency feed system in single enclosure
  • Separate inputs horizontal and vertical polarization
  • (2) N-Female connectors
  • 10° down-tilt mast mounting bracket and hardware
Applications:
  • 802.11a, 802.11b, 802.11g 802.11n and 802.11ac access points and routers
  • WiMAX, WISP and WiFi applications
  • Supports 1x2 and 2x2 MIMO AP/Routers
  • Homeland Security and Public Safety Services: Fire, Police, Security
  • Wireless Internet Provider "cell" sites
Accessories for the 2.4/4.9-5.8 GHz 15 dBi 90° Dual Band / Dual Polarized MIMO Sector Antenna

N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
N-Female to N-Female Bulkhead 0-6 GHz 90V Lightning Protector
Similar Products

2.4/ 4.9-5.8 GHz Dual Feed 90 Degree Sector Panel Antenna                                           2.4/ 4.9-5.8 GHz Dual Feed 90 Degree Sector Panel Antenna
Your Price: $253.19
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4/4.9-5.8 GHz 15 dBi 90° Dual Band / Dual Polarized MIMO Sector Antenna
© Infinite Electronics International, Inc.