L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  2.4 GHz WiFi Antennas  >  2.4 GHz Sectorial Antennas  >  Sector 2.4 GHz P Series  >  HG2458-13P-180

2.4 / 4.9-5.8 GHz 13 dBi Dual Feed Dual Band 180 Degree Sector Panel Antenna


ANT,PANEL 2.4/5GHz 13dBi 180°
Roll over image to zoom in
ANT,PANEL 2.4/5GHz 13dBi 180° ANT,PANEL 2.4/5GHz 13dBi 180° ANT,PANEL 2.4/5GHz 13dBi 180° ANT,PANEL 2.4/5GHz 13dBi 180°
L-com Item # HG2458-13P-180

List Price$421.98
Your Price 1-9$421.98
10-24$388.22
25-99$354.46
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG2458-13P-180 Sectorial Panel Antenna combines high gain with a 180 degree beamwidth. It is a professional quality cell-site antenna designed primarily for MIMO point-to-multipoint base station applications in the 2.4 GHz (2400-2500 MHz) and 5 GHz (4900-5850 MHz) frequency bands. The HG2458-13P-180 stands out from the competition since they are true 180 degree dual band sector antennas which feature patent pending technology.

The HG2458-13P-180 is actually two antennas in one. A 2.4 GHz antenna and a 4.9 GHz to 5.9 GHz antenna integrated into a single enclosure. Each internal antenna is fed via its own individual connector.

This antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The HG2458-13P-180 antenna is supplied with a stainless steel tilt and swivel mast mount kit. This allows installation at various degrees of up/down tilt for easy alignment.

For additional information and complete specifications, click on the data sheet in the Downloads tab.



This item may be subject to an additional Tariff Surcharge of $63.30 (15%) each.


L-com Item #HG2458-13P-180
ManufacturerL-com
UPC # (More)822335368477
Features:
  • 180 degree dual band sector - patent pending technology
  • Dual band: 2.4 GHz and 4.9 GHz to 5.8 GHz
  • Dual feed via (2) Integral N-Female Connectors
  • MIMO - Multiple-Input and Multiple-Output
  • UV-resistant radome for all-weather operation
Applications:
  • 802.11a, 802.11b, 802.11g, 802.11 and 802.11ac access points and routers
  • MIMO PtMP 1x2, 2x2 base station
  • Homeland Security and Public Safety Services: Fire, Police, Security
  • WiMAX, WISP and WiFi, applications
  • Wireless Internet Provider "cell" sites
Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 / 4.9-5.8 GHz 13 dBi Dual Feed Dual Band 180 Degree Sector Panel Antenna
© Infinite Electronics International, Inc.