L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Antennas  >  MIMO 802.11n / 802.11ac Antennas  >  MIMO Sector Antenna  >  P Series  >  HG2458-13P-180

2.4 / 4.9-5.8 GHz 13 dBi Dual Feed 180 Degree MIMO Sector Panel Antenna


ANT,PANEL 2.4/5GHz 13dBi 180°
Roll over image to zoom in
ANT,PANEL 2.4/5GHz 13dBi 180° ANT,PANEL 2.4/5GHz 13dBi 180° ANT,PANEL 2.4/5GHz 13dBi 180° ANT,PANEL 2.4/5GHz 13dBi 180°
L-com Item # HG2458-13P-180

List Price$421.98
Your Price 1-9$421.98
10-24$388.22
25-99$354.46
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperLink HG2458-13P-180 Sectorial Panel Antenna combines high gain with a 180 degree beamwidth. It is a professional quality cell-site antenna designed primarily for MIMO point-to-multipoint base station applications in the 2.4 GHz (2400-2500 MHz) and 5 GHz (4900-5850 MHz) frequency bands. The HG2458-13P-180 stands out from the competition since they are true 180 degree dual band sector antennas which feature patent pending technology.

The HG2458-13P-180 is actually two antennas in one. A 2.4 GHz antenna and a 4.9 GHz to 5.9 GHz antenna integrated into a single enclosure. Each internal antenna is fed via its own individual connector.

This antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The HG2458-13P-180 antenna is supplied with a stainless steel tilt and swivel mast mount kit. This allows installation at various degrees of up/down tilt for easy alignment.

For additional information and complete specifications, click on the data sheet in the Downloads tab.



L-com Item #HG2458-13P-180
ManufacturerL-com
UPC # (More)822335368477
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • 180 degree dual band sector - patent pending technology
  • Dual band: 2.4 GHz and 4.9 GHz to 5.8 GHz
  • Dual feed via (2) Integral N-Female Connectors
  • MIMO - Multiple-Input and Multiple-Output
  • UV-resistant radome for all-weather operation
Applications:
  • 802.11a, 802.11b, 802.11g, 802.11 and 802.11ac access points and routers
  • MIMO PtMP 1x2, 2x2 base station
  • Homeland Security and Public Safety Services: Fire, Police, Security
  • WiMAX, WISP and WiFi, applications
  • Wireless Internet Provider "cell" sites
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 / 4.9-5.8 GHz 13 dBi Dual Feed 180 Degree MIMO Sector Panel Antenna
© Infinite Electronics International, Inc.