L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  1.9 GHz Antennas  >  1.9 GHz Omni Antennas  >  Omni 1.9 GHz  >  HG1911U-PRO

1.9 GHz 11 dBi Omnidirectional Antenna


ANT,OMNI 1.9GHz 11dBi
Roll over image to zoom in
ANT,OMNI 1.9GHz 11dBi ANT,OMNI 1.9GHz 11dBi
L-com Item # HG1911U-PRO

List Price$102.28
Your Price 1-9$102.28
10-24$94.10
25-99$85.92
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The HyperGain HG1911U-PRO is a high performance omnidirectional antenna designed for the 1900 MHz band. It is ideally suited for multipoint Personal Communication Services (PCS) and 1.9GHz cellular band applications where high gain and wide coverage is desired.

This antenna features an integral N-Female type connector that mounts through the wall of an equipment enclosure. Included with the HG1911U-PRO is a dual u-bolt mast mounting kit. Consisting of a heavy-duty steel bracket and a pair of U-bolts, this kit allows installation on masts up to 2.0" in diameter.

This omni antenna’s construction features a rugged 1.52" diameter white fiberglass radome for durability, aesthetics and long service life. It is designed for all weather operation.

This antenna is also available in a 5-pack, HG1911U-PRO-5PK.



L-com Item #HG1911U-PRO
ManufacturerL-com
UPC # (More)822335129108
Features:
  • Superior performance
  • Rugged industrial grade design
  • Lightweight fiberglass radome
  • Solid brass elements
  • All weather operation
Applications:
  • 1.9 GHz band applications
  • Personal Communication Service (PCS)
  • Multipoint applications
  • Cellular
  • LTE
Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 1.9 GHz 11 dBi Omnidirectional Antenna
© Infinite Electronics International, Inc.