Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Antennas  >  1.2 GHz Antennas

1.2 GHz Antennas

L-com offers 1.2 GHz wireless antennas to address applications including wireless video links, wireless security cameras, wireless video transmitters, and wireless security systems.


Show Descriptions     Show Matrix 
1.2 GHz 8 dBi Flat Patch Range Extender Antennas
1.2 GHz 8 dBi Flat Patch Range Extender Antennas
Description: This high gain flat patch security antenna provides 8 dBi gain with broad coverage.


1.2 GHz 4 dBi Omni Ceiling Antenna
1.2 GHz 4 dBi Omni Ceiling Antenna
Description: The HyperGain Model HG2404CU is a high performance broadband/multi-band ceiling mount WiFi antenna designed to operate from 800 MHz to 3 GHz. The Multi-Band design of this antenna eliminates the need to purchase different antennas for each frequency.


800 MHz to 2.5 GHz Broadband 11 dBi Log Periodic DAS Antenna
800 MHz to 2.5 GHz Broadband 11 dBi Log Periodic DAS Antenna
Description: The HyperLink HG824-11LP-NF is a high performance wide band log periodic DAS antenna designed to operate continuously from 800 MHz to 2500 MHz. This Wideband design eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications where wide coverage is desired.

The HG824-11LP-NF is ideal for Distributed Antenna Systems, DAS. A DAS system is used to distribute Cellular and WiFi signals throughout a building or area. It is also suited for directional and multipoint IEEE 802.11b/g/n wireless LANs, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band. The broadband characteristics of the antenna enable it to operate over a very wide frequency range. This antenna features 11 dBi of gain and a 60 degree vertical beam width.

The internal components of this antenna are enclosed within a UV-stable white ABS radome for all-weather operation. It is supplied with a tilt and swivel mast mount kit.


Show Descriptions     Show Matrix 
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845