L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  WiFi/WLAN/Cellular Amplifiers

WiFi, Wireless LAN (WLAN) and 4G/LTE Cellular Booster/Amplifier Products

4G/LTE Cellular Amplifier (2)
4G/LTE Cellular Amplifier (2)
900 MHz Amplifiers (2)
900 MHz Amplifiers (2)
2.4 GHz WiFi Amplifiers (9)
2.4 GHz WiFi Amplifiers (9)
4.9 GHz Amplifiers (0)
5.8 GHz WiFi Amplifiers (2)
5.8 GHz WiFi Amplifiers (2)
Amplifier Accessories (0)

L-com's family of wireless booster/amplifier products are designed to offer significant improvement in operating range and performance as well as boost your wireless signal. Our current product line includes models for operation in 900 MHz, 2.4 GHz, 5.8 GHz, 4.9 GHz and 4G/LTE Cellular frequency bands.

Our booster/amplifier products are ideal for applications such as 802.11a/b/g/n WiFi (2.4 GHz and 5.8 GHz), SCADA and RFID (900 MHz), Public Safety Service and Homeland Security (4.9 GHz) as well as models to boost cellular signals so you can enjoy crystal-clear calls, fast and consistent data speeds while reducing dropped calls.

We also offer FCC Certified WiFi signal booster kits which are available for anyone in the USA to purchase.

Typical WiFi Booster (Amplifier) Connections
Indoor WiFi Booster Connection
Indoor WiFi Booster Connection Diagram
 
 
How to Setup an Indoor WiFi Booster Video
 
 
 
Outdoor WiFi Booster Connection
Outdoor WiFi Booster Connection Diagram
 
 
How to Setup an Outdoor WiFi Booster Video
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company