L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 23rd and 24th in observance of the Thanksgiving holiday.

You Are Here:  Home  >  WiFi/WLAN/Cellular Amplifiers  >  900 MHz Amplifiers  >  500 mW to 3 Watt Amplifiers  >  Amp 900 MHz 500 mW to 3 Watt  >  HA903I-APC

3 Watt (35 dBm) Indoor 900 MHz Amplifier w/Active Power Control


AMP,900MHz 3W INDOOR 15dB W/PW
Roll over image to zoom in
L-com Item # HA903I-APC

List Price$420.00
Your Price 1-4$420.00
5-9$399.00
10-24$378.00
25 +Call Us
Availability: Call Us
Quantity  
Need a different type of amplifier?  

HyperAmp® HA900 series RF amplifiers are compatible with 900 MHz wireless LAN equipment including the new generation 2.75 Mbit CCK (Complementary Code Keying) spread spectrum radios. Hyperlink's Active Power Control circuit automatically adjusts the amplifier's gain to provide a constant output power regardless of cable length.

The HyperAmp® HA900 series improves range by delivering full transmit power and receive gain directly at the antenna where it is most effective. This gain compensates for cable losses and actually increases the receive sensitivity of most wireless LAN radios. The unit can be configured to deliver the full transmit power with as little as 1 mW of input power, permitting cable runs of several hundred feet with no degradation in operating range.

Designed to be installed indoors or in a weather-resistant enclosures such as the HyperLink NEMA enclosure, the HA900I series feature rugged cast aluminum housings with integral mounting tabs. The staggered mounting feet allow multiple amplifiers to be positioned next to each other with minimal wasted space. The indoor series amplifiers include a Power Supply.

Note:
This Hyperlink bi-directional amplifier is designed for burst half-duplex operation. It is not intended for constant transmit, CW or high duty cycle operation. Operation of the amplifier in CW or high duty cycle modes will damage the amplifier and void the warranty.

FCC Certification Support for OEMs
HyperLink offers full certification assistance services and engineering support for qualifying OEM's interested in certifying complete amplified WLAN systems. Please contact us for details.

Guaranteed Quality
HyperAmp® is designed and manufactured by HyperLink Technologies in the U.S.A. and is backed by Hyperlink's Limited Warranty


L-com Item #HA903I-APC
ManufacturerL-com
RoHS StatusNot Compliant At This Time (More)
These amplifier products are available only for export, military, licensed amateur radio and OEM component sales and are not offered for general sale within the USA.

Features:
  • Active Power Control
  • Transmit and Receive LEDs
  • Switching Power Supply included
  • Cast Aluminum Construction with Durable UV-Stable Finish
  • Integral mounting feet
Applications:
  • 900 MHz ISM Band Applications
  • 900 MHz Spread Spectrum Wireless LAN
  • Telemetry Applications

Specifications

Transmit Power 3 Watt (35 dBm)
Frequency902 - 928 MHz
Receive Gain15 dB
Max. Input Power100 mW (20 dBm) (Call for higher input levels)
Operating Mode Bi-directional, half-duplex Time Division Duplex. Senses RF carrier from transmitter and automatically switches from receive to transmit mode
Dimensions5.9 x 2.5 x 1.3 (inches)
150 x 63.5 x 33 (mm)
Weight.95 lbs. (.44 Kg)
Current Draw2A Peak Tx and 0.12A Peak Rx
Supply Voltage12VDC -0.5V / +2V
Operating Temperature-40°C to 50°C
(-40°F to 122°F)

Similar Products

3 Watt (35 dBm) Outdoor 900 MHz Amplifier w/Active Power Control                                    3 Watt (35 dBm) Outdoor 900 MHz Amplifier w/Active Power Control
Your Price: $475.00
Availability: 18 Weeks
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 3 Watt (35 dBm) Indoor 900 MHz Amplifier w/Active Power Control
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company