L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: The L-com offices will be closed Monday, May 29th in observance of the Memorial Day holiday.

You Are Here:  Home  >  WiFi/WLAN/Cellular Amplifiers  >  2.4 GHz WiFi Amplifiers  >  FCC Certified WiFi Amplifier Kits  >  Amp 2.4 GHz PoE FCC Kit  >  HAKIT-GE-100

100 mW 2.4 GHz 802.11g Certified PoE Amplifier Kit, RP-TNC Connectors


AMP,2.4GHZ 100MW G POE KIT
Roll over image to zoom in
AMP,2.4GHZ 100MW G POE KIT AMP,2.4GHZ 100MW G POE KIT AMP,2.4GHZ 100MW G POE KIT
L-com Item # HAKIT-GE-100

List Price$180.00
Your Price 1-4$180.00
5-9$171.00
10-24$162.00
25 +Call Us
Availability: Call Us
Quantity  
Need a different type of amplifier?  

For US customers, purchase this kit now for the same price as the individual amplifier! So you are getting the USB wireless adapter for FREE!

L-com makes it easy to boost your performance with our FCC certified WiFi PoE amplifier kits. Available to our customers in the USA, these amplifier kits can be purchased without any special FCC licenses or FCC forms to fill out.

The HAKIT-GE-100 FCC certified PoE amplifier kit features our 100 mW 802.11b/g bi-directional PoE amplifier. This amplifier features HyperLink's Active Power Control which monitors the amplifier's output power and automatically adjusts to provide maximum output power regardless of cable length.

Add the power of PoE!

The HA2401RTGE amplifier in this kit feature a built-in Power-Over-Ethernet interface. This allows the amplifier to receive its power by the same CAT5 cable used to pass Data and Power to an additional PoE device. This eliminates the need for an additional DC Injector and coax cable, simplifying installation. For non-PoE applications, the amplifier can be powered by an optional 12VDC power supply which can be purchased separately.

This kit is designed for indoor use only and includes:
  • 100 mW 802.11b/g indoor PoE amplifier with reverse polarity TNC connectors and PoE interface
  • 2 dBi rubber duck antenna
  • 802.11g USB wireless Ethernet adapter
  • Installation CD with drivers and wireless utility
USB Adapter Information and Driver

The USB 802.11g adapter included with this kit is a L-com WLAN-LCUSB-03. This adapter features a reverse polarity SMA antenna port for use with the included rubber duck antenna. For proper operation, the drivers and wireless utility included on the CD in the kit must be installed. Note: The USB wireless adapter included with this kit is factory set to operate on channel 6 only.

Amplifier Specifications

Click Here to view complete amplifier specifications.

Availability:
This kit is only available for sale to customers in the United States.



L-com Item #HAKIT-GE-100
ManufacturerL-com
UPC # (More)822335237216
RoHS StatusRoHS Compliant RoHS Compliant(More)

In the US these amplifiers are FCC certified with and offered for sale only for use with the USB Wireless Adapter models listed below. Refer to product manuals for full details.

Radio: WLAN-LCUSB-03


Features:
  • 2.4 GHz 802.11g PoE Amplifier with RP-TNC connectors and built-In regulated PoE interface with RJ45 Jacks
  • USB Wireless Ethernet Adapter with Rubber Duck Antenna
  • No FCC forms required for purchase
  • Same price as individual amplifier!
  • Note: Kits only available for sale in the USA
Applications:
  • 2.4 GHz ISM Band Applications
  • 802.11b/g WiFi Wireless LAN
  • Public Wireless Hotspot
  • Power-Over-Ethernet (PoE) Applications
Similar Products

100 mW 2.4 GHz 802.11g PoE WiFi Amplifier, RP-TNC Connectors                                        100 mW 2.4 GHz 802.11g PoE WiFi Amplifier, RP-TNC Connectors
Your Price: $180.00
Availability: 2 Days
More Info
100 mW 2.4 GHz 802.11g Economy Indoor WiFi Amplifier                                                100 mW 2.4 GHz 802.11g Economy Indoor WiFi Amplifier
Your Price: $130.00
Availability: 2 Days
More Info
100 mW 2.4 GHz 802.11g  Outdoor WiFi Amplifier                                                      100 mW 2.4 GHz 802.11g Outdoor WiFi Amplifier
Your Price: $175.00
Availability: 2 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 100 mW 2.4 GHz 802.11g Certified PoE Amplifier Kit, RP-TNC Connectors
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845