L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  WiFi/WLAN/Cellular Amplifiers  >  5.8 GHz WiFi Amplifiers  >  1 Watt Amplifiers  >  Amp 5.8 GHz 1 Watt  >  HA5801I-1000SMA

1 Watt 5.8 GHz 802.11a Compatible Indoor Amplifier


AMP,5.8GHz 1W INDOOR SMA CON
Roll over image to zoom in
L-com Item # HA5801I-1000SMA

List Price$239.66
Your Price 1-4$239.66
5-9$227.68
10-24$215.69
25 +Call Us
Availability: Call Us
Quantity  
 
HyperAmp® HA5801I-1000SMA is a 5.8 GHz indoor amplifier for 802.11a wireless LANs. It is compatible with IEEE 802.11a OFDM radios as well as radios using Direct Sequence or Frequency Hopping Spread Spectrum modulation.

The HA5801I-1000SMA is a fixed gain amplifier with up to 1 W or +30 dBm of output power. The gain is fixed at the factory at +10 dB for TX and 12 dB for Rx. The receive gain compensates for cable losses and actually increases the receive sensitivity of most wireless LAN radios. This feature permits long cable runs with no degradation in operating range.

This compact indoor amplifier features an all-metal enclosure of die cast aluminum, making it suitable for demanding applications. It is designed for indoor installations or in weatherproof enclosures. Four mounting slots are provided on the amplifier. The HA5801I-1000SMA includes a 5 VDC power supply.

Note:
This Hyperlink bi-directional amplifier is designed for burst half-duplex operation. It is not intended for constant transmit or CW operation. Operation of the amplifier in CW mode will damage the amplifier and void the warranty.

For additional information and complete specifications, click on the data sheet link below.



This item is non-cancelable / non-returnable.


L-com Item #HA5801I-1000SMA
ManufacturerL-com
UPC # (More)822335100237
RoHS StatusRoHS Compliant RoHS Compliant(More)
These amplifier products are available only for export, military, licensed amateur radio and OEM component sales and are not offered for general sale within the USA.

Features:
  • 1 Watt output power
  • Fixed TX/RX gain
  • 10 dB TX gain, 12 dB RX gain
  • Compact aluminum construction
  • Includes 5 VDC power supply
Applications:
  • 5.8 GHz ISM, UNII applications
  • 5.8 GHz wireless LAN systems
  • IEEE 802.11a OFDM compatible
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 1 Watt 5.8 GHz 802.11a Compatible Indoor Amplifier
┬ę Infinite Electronics International, Inc.
an Infinite company