L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  WiFi/WLAN/Cellular Amplifiers  >  2.4 GHz WiFi Amplifiers  >  PoE WiFi Amplifiers  >  Amp 2.4 GHz PoE  >  HA2401GXE-1000

1 Watt 2.4 GHz 802.11g PoE WiFi Amplifier


AMP,2.4GHz 1W Indoor PoE
Roll over image to zoom in
L-com Item # HA2401GXE-1000

List Price$235.00
Your Price 1-4$235.00
5-9$223.25
10-24$211.50
25 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of amplifier?  

HyperAmp® HA2401GXE RF amplifiers are compatible with 802.11g (b/g) wireless LAN equipment. The 802.11g (b/g) models support 108 Mbit/sec "Turbo Mode" radios as well. Hyperlink's Active Power Control circuit automatically adjusts the amplifier's gain to provide a constant output power regardless of cable length.

The HyperAmp® HA2401GXE series improves range by delivering full transmit power and receive gain directly at the antenna where it is most effective. This gain compensates for cable losses and actually increases the receive sensitivity of most wireless LAN radios. The unit can be configured to deliver the full transmit power with as little as 1 mW of input power, permitting cable runs of several hundred feet with no degradation in operating range.

Built-In Power-Over-Ethernet Pass-Through

The HA2401GXE models feature a built-in Power-Over-Ethernet interface. This allows the amplifier to receive its power by the same CAT5 cable used to pass Data and Power to an additional PoE device. This eliminates the need for an additional DC Injector and coax cable, simplifying installation. For non-PoE applications, the amplifier can be powered by an optional 12VDC power supply.

The HA2401GXE models are designed to be installed indoors or in weather-resistant enclosures such as the HyperLink NEMA enclosure. They feature rugged, cast aluminum construction to ensure years of reliable operation.

**Important PoE Injector Note**
The HA2401GE amplifiers will ONLY work with Hyperlink's own line of PoE Injectors and Power Supplies. They will NOT work with ANY other companies standard 802.3af PoE Injectors. We recommend the BT-CAT5-P1-4848 48VDC 48Watt injector kit.

Streaming Media Ready

WiFi components used in a Streaming Video or Audio system work harder than ones carrying Data only. They are turned on for extended periods of time without the chance to cool off. Microwave devices are very sensitive to the heat generated from operating at high duty cycles. Most amplifiers, or for that matter many Radios, cannot pass Streaming Media content for extended periods of time without overheating. Some products were designed for Data only use and have no method of heatsinking. If you use them in a Streaming Media system, those products will self destruct or have their lifespan diminished. It would be the equivalent removing the Heatsink or Fans from your PC.

Hyperlink Technologies "Streaming Media Ready" amplifiers were designed from the start to survive the extreme conditions that Streaming Media imposes on an amplifier. Using proprietary heatsinking techniques, Hyperlink's Streaming Media amplifiers will remain at a safe operating temperatures for the most demanding Streaming Media applications, without the need for cumbersome heatsink plates, fins or fans.

Note:
This Hyperlink bi-directional amplifier is designed for burst half-duplex operation. It is not intended for constant transmit or CW operation. Operation of the amplifier in CW mode will damage the amplifier and void the warranty.

Typical PoE Amplifier Applications

Powering the Amplifier and Access Point using a Single PoE Ethernet Cable (see diagram link below)

This application is used to provide power to the amplifier and one additional PoE device using a CAT5 Ethernet cable. Power is "Injected" into the CAT5 cable (which is carrying data only) using an injector kit. For most applications we recommend HyperLink's BT-CAT5-P1-4848 48VDC 48Watt injector kit. From there the CAT5 Ethernet cable that now carries both power and data is attached to "PoE In" jack on the amplifier. The amplifier receives its power from this connection. Data and Power is passed to the "PoE Out" jack on the amplifier and then can be connected to an additional PoE device such as a wireless access point. Note: HyperLink's CA-POE-02 CAT5 conversion cable is required for use with Cisco® AP's.

Powering the Amplifier using it's own Dedicated 48V PoE Line (see diagram link below)

In this application the amplifier receives its power from a dedicated 48V PoE line. For this we recommend using our PS4820-POE Injector/Power Supply. Power is injected into a CAT5 cable which is then attached to the amplifier's "PoE In" jack. This application is ideal for remote powering of the amplifier only.

Powering the Amplifier Directly with 12VDC Power Supply or Vehicle Power (see diagram link below)

To power the amplifier directly, we recommend using our PS1212-21R 12VDC power supply. In mobile applications the amplifier can also be powered using our PS-LIGHTER-06 12VDC Vehicle Lighter Plug. Note: The PoE ports on the amplifier are not used in this application.


This item is non-cancelable / non-returnable.


L-com Item #HA2401GXE-1000
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
These amplifier products are available only for export, military, licensed amateur radio and OEM component sales and are not offered for general sale within the USA.

Features:
  • Built-In Regulated PoE Interface with RJ45 Jacks
  • IEEE 802.11b and 802.11g (b/g) Compatible
  • Transmit and Receive LEDs
  • Cast Aluminum Construction with Durable UV-Stable Finish
Applications:
  • 2.4 GHz ISM Band Applications
  • 802.11b and 802.11g WiFi Wireless LAN
  • Public Wireless Hotspot
  • Power-Over-Ethernet (PoE) Applications

Specifications

Transmit Power1 Watt (30 dBm)
Receive Gain 15 dB nom.
Frequency2400 - 2500 MHz
Max. Input Power100 mW (20 dBm)
Operating Mode Bi-directional, half-duplex Time Division Duplex. Senses RF carrier from transmitter and automatically switches from receive to transmit mode
Operating Temperature-40°C to 50°C
(-40°F to 122°F)
Dimensions5.8 x 2.4 x 1.8 (inches)
147.3 x 60.9 x 45.7 (mm)
Weight.95 lbs. (.44 Kg)
Current Draw1.25A Peak Tx and 0.14A Peak Rx
Supply Voltage12VDC  -0.5V / +1V

Other Models Available

HyperAmp® with Active Power Control is available in a wide variety of custom configurations. Contact us for details.

FCC Certification Support for OEMs

HyperLink offers full certification assistance services and engineering support for qualifying OEM's interested in certifying complete amplified WLAN systems. Please contact us for details.


Similar Products

1 Watt 2.4 GHz 802.11g Indoor WiFi Amplifier                                                        1 Watt 2.4 GHz 802.11g Indoor WiFi Amplifier
Your Price: $205.00
Availability: In Stock
More Info
1 Watt 2.4 GHz 802.11b Indoor WiFi Amplifier                                                        1 Watt 2.4 GHz 802.11b Indoor WiFi Amplifier
Your Price: $175.00
Availability: In Stock
More Info
1 Watt 2.4 GHz 802.11g Certified Indoor Amplifier Kit, RP-TNC Connectors                            1 Watt 2.4 GHz 802.11g Certified Indoor Amplifier Kit, RP-TNC Connectors
Your Price: $205.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 1 Watt 2.4 GHz 802.11g PoE WiFi Amplifier
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company