L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: The L-com offices will be closed Monday, May 29th in observance of the Memorial Day holiday.

You Are Here:  Home  >  WiFi/WLAN/Cellular Amplifiers  >  2.4 GHz WiFi Amplifiers  >  100 mW to 3 Watt WiFi Amplifiers  >  Amp 2.4 GHz 1 Watt  >  HA2401GX-1000

1 Watt 2.4 GHz 802.11g Outdoor WiFi Amplifier


AMP,2.4GHz 1W Remote
Roll over image to zoom in
AMP,2.4GHz 1W Remote AMP,2.4GHz 1W Remote AMP,2.4GHz 1W Remote
L-com Item # HA2401GX-1000

List Price$230.00
Your Price 1-4$230.00
5-9$218.50
10-24$207.00
25 +Call Us
Availability: Call Us
Quantity  
Need a different type of amplifier?  

HyperAmp® HA2401GX-1000 amplifiers are compatible with 802.11g (b/g) wireless LAN equipment. Hyperlink's Active Power Control circuit automatically adjusts the amplifier's gain to provide a constant output power regardless of cable length.

The HyperAmp® HA2401GX-1000 series improves range by delivering full transmit power directly at the antenna where it is most effective. In addition the unit's receive gain compensates for cable losses. The unit can be configured to deliver the full transmit power with as little as 1 mW of input power, permitting cable runs of several hundred feet with no degradation in operating range.

Streaming Media Ready

WiFi components used in a Streaming Video or Audio system work harder than ones carrying Data only. They are turned on for extended periods of time without the chance to cool off. Microwave devices are very sensitive to the heat generated from operating at high duty cycles. Most amplifiers, or for that matter many Radios, cannot pass Streaming Media content for extended periods of time without overheating. Some products were designed for Data only use and have no method of heatsinking. If you use them in a Streaming Media system, those products will self destruct or have their lifespan diminished. It would be the equivalent removing the Heatsink or Fans from your PC.

Hyperlink Technologies "Streaming Media Ready" amplifiers (see chart above for models) were designed from the start to survive the extreme conditions that Streaming Media imposes on an amplifier. Using proprietary heatsinking techniques, Hyperlink's Streaming Media amplifiers will remain at a safe operating temperatures for the most demanding Streaming Media applications, without the need for cumbersome heatsink plates, fins or fans.

Outdoor Model

The HA2401GX models feature rugged, cast aluminum weather-proof construction to ensure years of reliable operation in the harshest environments. The integral mast mount gives this amplifier superior strength as well as simplifies installation. Included with the outdoor models, the DC Power Injector provides power to the HyperAmp® through the antenna cable, simplifying installation. Current-sensing circuits provide remote amplifier diagnostic LEDs. In addition, this unit provides effective lightning protection with multi-strike capability.

Power Supply

The power supply included with the amplifier is rated at 100-240 VAC @ 50/60 Hz allowing it to be used in the US as well as in the EU when used with the optional PSX-EU2 Plug converter (US NEMA 6-15R Flat Blades to EU 4/4.8 mm round pins).

Note:
This Hyperlink bi-directional amplifier is designed for burst half-duplex operation. It is not intended for constant transmit or CW operation. Operation of the amplifier in CW mode will damage the amplifier and void the warranty.

Guaranteed Quality
HyperAmp® is designed and manufactured in the U.S.A. and is backed by L-com's Limited Warranty.



L-com Item #HA2401GX-1000
ManufacturerL-com
UPC # (More)822335071131
RoHS StatusRoHS Compliant RoHS Compliant(More)
These amplifier products are available only for export, military, licensed amateur radio and OEM component sales and are not offered for general sale within the USA.

Features:
  • IEEE 802.11g (b/g) Compatible
  • Active Power Control
  • N-Female Connectors
  • Includes DC Injector and Mast-Mount Hardware
  • 1 Year Limited Warranty
Applications:
  • 2.4 GHz ISM Band Applications
  • 802.11b and 802.11g WiFi Wireless LAN
  • Public Wireless Hotspot

Specifications

Transmit Power 1 Watt (30 dBm)
Receive Gain 15 dB nom
Frequency2400 - 2500 MHz
Max. Input Power100 mW (20 dBm)
Water Resistant Rating (Outdoor Models) IEC 60529 IPX7
Operating Mode Bi-directional, half-duplex Time Division Duplex. Senses RF carrier from transmitter and automatically switches from receive to transmit mode
Operating Temperature-40°C to 50°C (-40°F to 122°F)
Dimensions5.9 x 2.5 x 1.3 (inches)
150 x 64 x 33 (mm)
Weight.95 lbs. (.44 Kg)
Current Draw1.25A Peak Tx and 0.14A Peak Rx
Supply Voltage12VDC  -0.5V / +1V

Other Amp Models Available

HyperAmp® with Active Power Control is available in a wide variety of custom configurations. Contact us for details.

FCC Certification Support for OEMs

HyperLink offers full certification assistance services and engineering support for qualifying OEM's interested in certifying complete amplified WLAN systems. Please contact us for details.


Similar Products

1 Watt 2.4 GHz 802.11b Outdoor WiFi Amplifier                                                       1 Watt 2.4 GHz 802.11b Outdoor WiFi Amplifier
Your Price: $195.00
Availability: In Stock
More Info
1 Watt 2.4 GHz 802.11g Outdoor WiFi Amplifier, RP-TNC Connectors                                    1 Watt 2.4 GHz 802.11g Outdoor WiFi Amplifier, RP-TNC Connectors
Your Price: $230.00
Availability: In Stock
More Info
1 Watt 2.4 GHz 802.11b Outdoor WiFi Amplifier, RP-TNC Connectors                                    1 Watt 2.4 GHz 802.11b Outdoor WiFi Amplifier, RP-TNC Connectors
Your Price: $195.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 1 Watt 2.4 GHz 802.11g Outdoor WiFi Amplifier
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845