L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.
 
You Are Here:  Home  >  USB  >  Cable Assemblies  >  Waterproof USB Cable Assemblies  >  Waterproof USB Type A/A Cables  >  U2A00009-5M

Waterproof USB Type A/A Cable Assembly 5M


USB2.0 M/THREADED/F CBL 5M
Roll over image to zoom in
L-com Item # U2A00009-5M

List Price$23.50
Your Price 1-9$23.50
10-24$23.03
25-99$22.09
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. Featuring a waterproof male USB A connector and a standard male USB A connector, these hard-to-find cables are IP67 rated. Mating waterproof female cable assemblies are available.

L-com Item #U2A00009-5M
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Waterproof USB A male to standard USB A male connectors, revision 2.0 compliant
  • Bayonet style couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • 30 micro inch gold contact plating provides reliable connections with repeated mating cycles.
  • Rugged molded backshells insure durability
  • Standard lengths are 05, 1, 2, 3, and 5 meters.
Applications:
  • Industrial Automation
  • Process Engineering
  • Test and Measurement
  • Data Acquisition
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

Premium USB Cable Type A - A Cable, 5.0m                                                            Premium USB Cable Type A - A Cable, 5.0m
Your Price: $13.99
Availability: In Stock
More Info
USB Cable Assembly, Latching A / Latching A 5.0m                                                    USB Cable Assembly, Latching A / Latching A 5.0m
Your Price: $17.86
Availability: In Stock
More Info
LSZH USB Cable Type A - A, 5.0m                                                                     LSZH USB Cable Type A - A, 5.0m
Your Price: $32.68
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

U2A00009-05M
0.5
In Stock
 
    $16.94 
U2A00009-1M
1.0
In Stock
 
    $17.51 
U2A00009-2M
2.0
In Stock
 
    $19.13 
U2A00009-3M
3.0
In Stock
 
    $20.58 
U2A00009-5M
5.0
In Stock
 
    $23.50 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Waterproof USB Type A/A Cable Assembly 5M
© Infinite Electronics International, Inc.