L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  USB  >  Cable Assemblies  >  Waterproof USB Cable Assemblies

Waterproof USB Cable Assemblies

Waterproof USB cable assemblies from L-com are perfect for computing applications in harsh environments. These IP67 USB cable assembles are designed to stand up to dust and moisture often found in manufacturing, processing, and other harsh environments.


Show Descriptions     Show Matrix 
Waterproof USB Type A/B Cable Assemblies - Revision 2.0 Compliant, IP67 Rated Waterproof USB Type A/B Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Waterproof USB Type B/B Cable Assemblies - Revision 2.0 Compliant, IP67 Rated Waterproof USB Type B/B Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Waterproof USB Type A Extension Cable Assemblies - Revision 2.0 Compliant, IP67 Rated Waterproof USB Type A Extension Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Waterproof USB Type B/A Cable Assemblies - Revision 2.0 Compliant, IP67 Rated Waterproof USB Type B/A Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Waterproof USB Mini B 5 Position Cable Assemblies - Revision 2.0 Compliant, IP67 Rated Waterproof USB Mini B 5 Position Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Waterproof USB Type A Jack - 10" Wire Leads, IP67 Rated Waterproof USB Type A Jack - 10" Wire Leads, IP67 Rated
Waterproof USB Type B Jack - 10" Wire Leads, IP67 Rated Waterproof USB Type B Jack - 10" Wire Leads, IP67 Rated
Waterproof USB/Firewire Cover - IP67 Rated Waterproof USB/Firewire Cover - IP67 Rated
Waterproof USB/Firewire Cover with Rubber Lanyard Waterproof USB/Firewire Cover with Rubber Lanyard
Replacement Gaskets/Nuts for L-com's USB and Firewire Waterproof Cable Assemblies Replacement Gaskets/Nuts for L-com's USB and Firewire Waterproof Cable Assemblies
Shielded Waterproof USB Type A Extension Cable Assemblies - Revision 2.0 Compliant, IP67 Rated Shielded Waterproof USB Type A Extension Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Shielded Waterproof USB Type A/B Cable Assemblies - Revision 2.0 Compliant, IP67 Rated Shielded Waterproof USB Type A/B Cable Assemblies - Revision 2.0 Compliant, IP67 Rated
Shielded Waterproof USB Cover - IP67 Rated Shielded Waterproof USB Cover - IP67 Rated
Waterproof USB Field Installable Connectors - Rev 2.0 Compliant IP67 Rated Waterproof USB Field Installable Connectors - Rev 2.0 Compliant IP67 Rated
Waterproof USB Type A/A Cable Assemblies - Revision 2.0 Compliant IP67 Rated Waterproof USB Type A/A Cable Assemblies - Revision 2.0 Compliant IP67 Rated
Show Descriptions     Show Matrix 
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company