L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  USB  >  Adapters & Couplers  >  Panel Mount USB Adapters  >  ECJ504_U  >  ECJ504B-UB

USB Type B Jack, 10"" Leads, Black


JK PNL MNT USB B, 10
Roll over image to zoom in
JK PNL MNT USB B, 10 JK PNL MNT USB B, 10
L-com Item # ECJ504B-UB

List Price$6.59
Your Price 1-9$6.59
10-24$6.46
25-99$6.19
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Another unique USB panel mount option allows the user the flexibility to configure their own assembly. It features a bulkhead Type A or B Jack with 10 inches of un-terminated lead wires. The user can cut the wires to the desired length and hard wire or terminate them with their connector of choice. Wires are 20 AWG (2 power) and 24 AWG (2 signal) with an additional 24 AWG wire connected to the connector shell. This assembly uses the popular ECF style housing that is usable in virtually any panel thickness. L-com can custom terminate these wire leads with modest minimum requirements. Recommended 4-40 mounting screws must be purchased separately (P/N ECF440).

L-com Item #ECJ504B-UB
ManufacturerL-com
UPC # (More)822335022812
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorBLACK

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Allows USB cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Wire leads are 20 AWG (2 power) and 24 AWG (2 signal) with an additional 24 AWG wire connected to the connector shell
  • Available with Type A or B connectors with black or ivory housings
Applications:
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
Similar Products

USB Type B Jack, 10" Leads                                                                          USB Type B Jack, 10" Leads
Your Price: $8.47
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB Type B Jack, 10"" Leads, Black
© Infinite Electronics International, Inc.