L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  USB  >  Adapters & Couplers  >  Panel Mount USB Adapters  >  ECF504-xxBBS  >  ECF504-120BBS

USB Type B Coupler, Female Bulkhead/Male, 120"


USB B-F PNL MNT/B-M SHLD 120
Roll over image to zoom in
L-com Item # ECF504-120BBS

List Price$14.92
Your Price 1-9$14.92
10-24$14.62
25-99$14.02
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

Another unique panel mount USB option features a bulkhead Type B jack to a molded Type B plug attached via USB 2.0 compliant cable. These cables can be directly connected to a mating connector inside an enclosure. These assemblies are fully shielded and use L-com's popular ECF504 style housing that can be used with virtually any panel thickness. The recommended 4-40 mounting screws must be purchased separately (P/N ECF440). Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral.Custom lengths available upon request with minimal quantity requirements.

L-com Item #ECF504-120BBS
ManufacturerL-com
UPC # (More)822335102767
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Allows USB cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Cable is USB 2.0 compliant
  • Connectors are USB B panel mount female to standard USB B male
Applications:
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

USB Type B Coupler, Female Bulkhead/Male, 24"                                                       USB Type B Coupler, Female Bulkhead/Male, 24"
Your Price: $12.13
Availability: In Stock
More Info
USB Type B Coupler, Female Bulkhead/Male, 12"                                                       USB Type B Coupler, Female Bulkhead/Male, 12"
Your Price: $11.63
Availability: In Stock
More Info
USB Socket Saver, USB B-Male/USB-B Female                                                           USB Socket Saver, USB B-Male/USB-B Female
Your Price: $5.18
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB Type B Coupler, Female Bulkhead/Male, 120"
© Infinite Electronics International, Inc.