Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  USB  >  Connectors & Covers  >  CNUSB_HOOD  >  CNUSB-B

USB Type B Connector


USB Type B Connector

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # CNUSB-B

List Price
$1.39
Your Price 1-9$1.39
10-24$1.36
25-99$1.31
100-249$1.22
250-499$1.04
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
Difficult to find USB connectors and hoods are available for custom lengths and applications. The USB connector system is the connector of choice for many applications due to its low material and labor costs. Connectors feature gold plated solder contacts, nickel-plated steel shells, and a UL94V-0 rated housing. Two types of hoods for A and B style connectors are available. Option 1 is light gray ABS resin. Option 2 is black Low Smoke Zero Halogen. Quantity discounts available, please contact your L-com Sales Representative.

L-com Item #CNUSB-B
ManufacturerL-com
UPC # (More)822335011649
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Ideal for custom length cables or field repair use
  • Gold contact plating provides reliable connections with repeated mating cycles
  • UL94V-0 rated connector insulator and hood material satisfy flammability requirements
  • Quick, efficient installation for low applied cost
  • Available in Type A or B style; hood options are light gray ABS resin or black LSZH
Applications:
  • Data Acquisition
  • Test and Measurement
  • PC Peripheral Interconnects
Similar Products In Stock

USB Type B Hood - Light Gray ABS Resin                                                              USB Type B Hood - Light Gray ABS Resin
Your Price: $0.64
Availability: In Stock
More Info
USB Type B Hood - Black LSZH                                                                        USB Type B Hood - Black LSZH
Your Price: $0.89
Availability: In Stock
More Info