L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Thursday, July 4th, in observance of the Independence Day holiday.

You Are Here:  Home  >  USB  >  Connectors & Covers  >  WPUSBCN  >  WPUSBCN-A-2.0

USB Type A Waterproof Field Installable Connector


CONN, WTR PRF USBA-F
Roll over image to zoom in
CONN, WTR PRF USBA-F CONN, WTR PRF USBA-F
L-com Item # WPUSBCN-A-2.0

List Price$15.50
Your Price 1-9$15.50
10-24$14.57
25-99$13.64
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Available in type A or B styles, these connectors are a perfect complement to our popular IP67 USB cable assemblies. Solder connectors and a sealing nut that conforms to any USB cable diameter allows the user to make their own water/dust proof cable assemblies. In addition, these connectors are panel mountable and mate with our male IP67 cable assemblies as well as our IP67 covers. L-com will manufacture custom cable assemblies using these connectors with short lead times and low minimum quantity requirements.

L-com Item #WPUSBCN-A-2.0
ManufacturerL-com
UPC # (More)822335147959
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Waterproof panel mount USB 2.0 type A & B female connectors, revision 2.0 compliant
  • Threaded couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • 30 micro inch gold contact plating provides reliable connections with repeated mating cycles.
  • Compatible with IP67 covers WPUSB-CVR and WPCVR-USB-1394
  • WPUSBCN-A-2.0 mates with WPUSBAB cable series. WPUSBCN-B-2.0 mates with WPUSBBB cable series.
Applications:
  • Industrial Automation
  • Process Engineering
  • Test and Measurement
  • Data Acquisition
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

USB Type A Female Field Termination Connector                                                       USB Type A Female Field Termination Connector
Your Price: $8.55
Availability: In Stock
More Info
USB Panel Mount Type A PCB Connector                                                                USB Panel Mount Type A PCB Connector
Your Price: $17.34
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB Type A Waterproof Field Installable Connector
© Infinite Electronics International, Inc.