Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  USB  >  Connectors & Covers  >  USBAFT  >  USBAFT

USB Type A Female Field Termination Connector


USB Type A Female Field Termination Connector

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # USBAFT

List Price
$6.25
Your Price 1-9$6.25
10-24$5.88
25-99$5.50
100-249$5.13
250-499$4.75
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
The USBAFT field termination connector provides an easy and convenient way to perform field termination for USB applications. Separate connection points are provided for all four positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. The USBAFT is panel mountable using 4-40 screws provided.

L-com Item #USBAFT
ManufacturerL-com
UPC # (More)822335072497
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used to easily terminate USB A style connectors in the field, no crimping or soldering required
  • Panel mountable using 4-40 screws provided
  • Terminal block allows for simple, quick wiring changes
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Connector: USB A style female
Applications:
  • DAQ
  • PC computing
  • Industrial monitoring and control
  • Test and measurement
Similar Products

USB Panel Mount Type A PCB Connector                                                                USB Panel Mount Type A PCB Connector
Your Price: $11.75
Availability: In Stock
More Info
USB Type A Waterproof Field Installable Connector                                                   USB Type A Waterproof Field Installable Connector
Your Price: $11.50
Availability: 3 Weeks
More Info